Southwire 2000V EPR/SOLONON Traction Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO outer insulation. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lbs./FT maximum sidewall pressure. Alternate constructions available upon request.
| Cond. Size | 2/0 AWG 2/0 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 259 259 | |
| Diameter Over Conductor (in) (cm) | 0.445 1.13 | inch cm |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
| Approx. OD (in) (cm) | 0.678 1.72 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 418 622 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 538 801 | lbs/1000' kgs/km |
Jacket thickness column is the Insulation Outer Layer under step #4 in the construction section
^ Class H flexible ropelay tinned copper conductor per ASTM B33 and B173
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.