SPEC: 25077

CU 1000V LSZH Solononplus™ Insulation. RW90 SPEC25077

Single Copper Conductors, LSZH Insulation Solononplus™, Sunlight Resistant, 1000V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant

Download Category Specifications
PDF Excel Table

Application & Features

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green Duraground™ also available.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
12 AWG 12 AWG
1 1
7 7
0.088 0.22
45 1.14
0.185 0.47
20 30
36 54
More Options
10 AWG 10 AWG
1 1
7 7
0.113 0.29
45 1.14
0.209 0.53
32 48
50 74
More Options
500 KCMIL 500 KCMIL
1 1
37 37
0.789 2.00
90 2.29
0.956 2.43
1543 2296
1716 2554
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1.117 2.84
90 2.29
1.307 3.32
3087 4594
3347 4981

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
12 AWG 12 AWG
1 1
0.7 1.78
52 23.59
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
1 1
0.8 2.03
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
500 KCMIL 500 KCMIL
1 1
3.8 9.65
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
1000 KCMIL 1000 KCMIL
1 1
6.5 16.51
8000 3628.74
0.011 0.02
0.018 0.03
0.037 0.06
545 545
615 615

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res I & Sun Res - AWG 8 & Larger
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (500kcmil & Larger)
  • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways (non-emergency circuits only)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Low Smoke Zero Halogen Solononplus™ (XLPO)

Resources

There are no downloadable resources for this product.