SPEC: 25077

1000-61 CU RW90 1000V SOLONONplus BLACK SPEC25077 66447899

Southwire #: 66447899

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green Duraground™ also available.

Specifications

Cond. Size 1000 KCMIL 1000 KCMIL
Conductor Number 1 1
Cond. Strands 61 61
Diameter Over Conductor (in) (cm) 1.117 2.84 inch cm
Insulation Thickness (mils) (mm) 90 2.29 mils mm
Approx. OD (in) (cm) 1.307 3.32 inch cm
Copper Weight (lbs/1000') (kgs/km) 3087 4594 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 3347 4981 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res I & Sun Res - AWG 8 & Larger
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (500kcmil & Larger)
  • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways (non-emergency circuits only)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Low Smoke Zero Halogen Solononplus™ (XLPO)

Resources

There are no downloadable resources for this product.