SPEC: 60422

14-4 STR THHN DW AL SHLD AIA PVC EZ-IN 600V 1000 FT SPEC60422 59351201

Southwire #: 59351201

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire EZ-IN™ Mini-Split Jacketed Type MC Cable is suitable for use as follows:
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Installed without the use of conduit.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(11)
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Type THHN/THWN/TFN rated 90ºC Dry/ 75ºC Wet
- Anti-Short bushing not required

Southwire EZ-IN™ Mini-Split Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330

Specifications

Cond. Size 14 AWG 14 AWG
Conductor Number 4 4
Color BK,RD,WE,GN BK,RD,WE,GN
Diameter Over Conductor (in) (cm) 0.070 0.18 inch cm
Cond. Strands 7 7
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Diameter Over Armor (in) (cm) 0.484 1.23 inch cm
Jacket Thickness (mils) (mm) 50 1.27 mils mm
Approx. OD (in) (cm) 0.590 1.50 inch cm
Approx. Weight (lbs/1000') (kgs/km) 175 260 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor: Stranded class B compressed copper per ASTM B3 and ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) with Nylon Sheath
  3. Shield:Aluminum foil with 18 AWG 19-strand tinned copper drain wire
  4. Armor:Aluminum Interlocked Armor
  5. Jacket:Polyvinyl Chloride (PVC) sunlight resistant

Resources

There are no downloadable resources for this product.