For use in internal wiring of electrical equipment, control panels, switchboards, and appliances or for use as motor leads. For use as permitted in NEC Article 310.
| Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
| No. of Strands | 19 19 | |
| Nom. OD (mils) (mm) | 246 6.25 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 70 104 | lbs/1000' kgs/km |