SPEC: 50040

Primary Automotive Lead Wire SPEC50040

125°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.

  • GXL - General Purpose
  • SXL - Special Purpose
  • TXL - Thin Wall
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    22 AWG 22 AWG
    7 7
    62 1.57
    4 5
    More Options
    20 AWG 20 AWG
    7 7
    86 2.18
    6 10
    More Options
    18 AWG 18 AWG
    16 16
    92 2.34
    8 12
    More Options
    18 AWG 18 AWG
    19 19
    92 2.34
    8 12
    More Options
    16 AWG 16 AWG
    19 19
    103 2.62
    11 17
    More Options
    14 AWG 14 AWG
    19 19
    117 2.97
    16 24
    More Options
    12 AWG 12 AWG
    19 19
    143 3.63
    25 37
    More Options
    10 AWG 10 AWG
    19 19
    179 4.55
    40 59
    More Options
    8 AWG 8 AWG
    19 19
    216 5.49
    61 90

    GXL meets Ford ESB-M1L85-A, Chrysler MS-8900
    SXL meets Ford ESB-M1L85-A, Chrysler MS-5919
    TXL meets Ford ESB-M1L123A, Chrysler MS-8288
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • SAE J1128 Surface Vehicle Standard Low Voltage Primary Cable
    • Ford ESB-M1L85-A
    • Chrysler MS-8900
    • Chrysler MS-5919
    • Ford ESB-M1L123A
    • Chrysler MS-8288

    Construction

    1. Conductor:Flexible stranded bare copper. Tinned copper available upon request
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request.

    Resources

    There are no downloadable resources for this product.