SPEC: 50040

18-16 CU GXL SAE DARK GREEN-SAE YELLOW 2x15% ESB-M1L85-B 25000 FT SPEC50040 F1802130C2

Southwire #: F1802130C2

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH BROWN STRIPE
BLACK WITH DARK GREEN STRIPE
BLACK WITH GRAY STRIPE
BLACK WITH LIGHT GREEN STRIPE
BLACK WITH PINK STRIPE
BLACK WITH TAN STRIPE
BLACK WITH WHITE STRIPE
BROWN
BROWN WITH BLACK STRIPE
BROWN WITH DARK GREEN STRIPE
BROWN WITH DARK RED STRIPE
BROWN WITH GRAY STRIPE
BROWN WITH LIGHT GREEN STRIPE
BROWN WITH ORANGE STRIPE
BROWN WITH WHITE STRIPE
BROWN WITH YELLOW STRIPE
DARK BLUE
DARK BLUE WITH BLACK STRIPE
DARK BLUE WITH BROWN STRIPE
DARK BLUE WITH DARK RED STRIPE
DARK BLUE WITH GRAY STRIPE
DARK BLUE WITH LIGHT GREEN STRIPE
DARK BLUE WITH ORANGE STRIPE
DARK BLUE WITH PURPLE STRIPE
DARK BLUE WITH WHITE STRIPE
DARK BLUE WITH YELLOW STRIPE
DARK GREEN
DARK GREEN WITH BLACK STRIPE
DARK GREEN WITH DARK BLUE STRIPE
DARK GREEN WITH GRAY STRIPE
DARK GREEN WITH ORANGE STRIPE
DARK GREEN WITH PURPLE STRIPE
DARK GREEN WITH RED STRIPE
DARK GREEN WITH WHITE STRIPE
DARK GREEN WITH YELLOW STRIPE
DARK RED WITH WHITE STRIPE
GRAY
GRAY WITH BLACK STRIPE
GRAY WITH LIGHT BLUE STRIPE
GRAY WITH RED STRIPE
LIGHT BLUE
LIGHT BLUE WITH GRAY STRIPE
LIGHT BLUE WITH ORANGE STRIPE
LIGHT BLUE WITH PURPLE STRIPE
LIGHT BLUE WITH WHITE STRIPE
LIGHT BLUE WITH YELLOW STRIPE
LIGHT GREEN
LIGHT GREEN WITH BLACK STRIPE
LIGHT GREEN WITH BROWN STRIPE
LIGHT GREEN WITH DARK BLUE STRIPE
LIGHT GREEN WITH DARK GREEN STRIPE
LIGHT GREEN WITH GRAY STRIPE
LIGHT GREEN WITH LIGHT BLUE STRIPE
LIGHT GREEN WITH ORANGE STRIPE
LIGHT GREEN WITH PURPLE STRIPE
LIGHT GREEN WITH RED STRIPE
LIGHT GREEN WITH WHITE STRIPE
LIGHT GREEN WITH YELLOW STRIPE
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH DARK BLUE STRIPE
ORANGE WITH GRAY STRIPE
ORANGE WITH LIGHT BLUE STRIPE
ORANGE WITH LIGHT GREEN STRIPE
ORANGE WITH RED STRIPE
ORANGE WITH WHITE STRIPE
ORANGE WITH YELLOW STRIPE
PINK
PINK WITH BLACK STRIPE
PINK WITH BROWN STRIPE
PINK WITH DARK BLUE STRIPE
PINK WITH DARK GREEN STRIPE
PINK WITH GRAY STRIPE
PINK WITH ORANGE STRIPE
PURPLE
PURPLE WITH BLACK STRIPE
PURPLE WITH BROWN STRIPE
PURPLE WITH DARK BLUE STRIPE
PURPLE WITH DARK GREEN STRIPE
PURPLE WITH WHITE STRIPE
PURPLE WITH YELLOW STRIPE
RED
RED WITH BLACK STRIPE
RED WITH BROWN STRIPE
RED WITH DARK BLUE STRIPE
RED WITH DARK GREEN STRIPE
RED WITH GRAY STRIPE
RED WITH LIGHT BLUE STRIPE
RED WITH ORANGE STRIPE
RED WITH WHITE STRIPE
RED WITH YELLOW STRIPE
TAN
TAN WITH DARK BLUE STRIPE
TAN WITH DARK RED STRIPE
TAN WITH GRAY STRIPE
TAN WITH ORANGE STRIPE
TAN WITH PURPLE STRIPE
TAN WITH WHITE STRIPE
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH BROWN STRIPE
WHITE WITH DARK BLUE STRIPE
WHITE WITH DARK GREEN STRIPE
WHITE WITH GRAY STRIPE
WHITE WITH LIGHT GREEN STRIPE
WHITE WITH PINK STRIPE
WHITE WITH PURPLE STRIPE
WHITE WITH RED STRIPE
WHITE WITH YELLOW STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
YELLOW WITH DARK GREEN STRIPE
YELLOW WITH PINK STRIPE
YELLOW WITH RED STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.

  • GXL - General Purpose
  • SXL - Special Purpose
  • TXL - Thin Wall
  • Specifications

    Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
    No. of Strands 16 16
    Nom. OD (mils) (mm) 92 2.34 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 8 12 lbs/1000' kgs/km

    GXL meets Ford ESB-M1L85-A, Chrysler MS-8900
    SXL meets Ford ESB-M1L85-A, Chrysler MS-5919
    TXL meets Ford ESB-M1L123A, Chrysler MS-8288
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • SAE J1128 Surface Vehicle Standard Low Voltage Primary Cable
    • Ford ESB-M1L85-A
    • Chrysler MS-8900
    • Chrysler MS-5919
    • Ford ESB-M1L123A
    • Chrysler MS-8288

    Construction

    1. Conductor:Flexible stranded bare copper. Tinned copper available upon request
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request.

    Resources

    There are no downloadable resources for this product.