20-7 CU GPT AUTO WIRE GREEN-BLACK 2x15% ESF-M1L56-A MS-3450 25000 FT LW62 F2001630DZ

Southwire #: F2001630DZ

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH WHITE STRIPE
BLUE
BLUE WITH WHITE STRIPE
GREEN WITH BLACK STRIPE
GREEN WITH YELLOW STRIPE
ORANGE
RED
RED WITH WHITE STRIPE
RED WITH YELLOW STRIPE
WHITE
WHITE WITH YELLOW STRIPE
YELLOW
YELLOW WITH BLUE STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 84 2.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 6 9 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.