SPEC: 51006

Flexible Hook-Up Wire/MTW SPEC51006

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.

  • AWM Style 1232: 105°C Dry, 60°C Wet, 600V
  • AWM Style 1283: 105°C Dry, 600V
  • AWM Style 1284: 105°C Dry, 600V
  • AWM Style 1338: 90°C Dry, 60°C Wet/Oil, 600V
  • AWM Style 1346: 105°C Dry, 75°C Wet, 600V
  • AWM Style 10269: 105°C Dry, 1000V
  • THHW: 90°C Dry, 75°C Wet, 600V
  • Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 600V
  • BC-5W2: 105°C Dry, 75°C Wet, 600V
  • TEW: 105°C Dry, 600V
  • AWM I A/B: 105°C Dry, 600V

  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    6 AWG 6 AWG
    266 266
    60 1.52
    335 8.51
    120 179
    More Options
    4 AWG 4 AWG
    420 420
    60 1.52
    367 9.32
    172 256
    More Options
    3 AWG 3 AWG
    525 525
    60 1.52
    400 10.16
    213 317
    More Options
    2 AWG 2 AWG
    665 665
    60 1.52
    437 11.10
    259 386
    More Options
    1 AWG 1 AWG
    833 833
    80 2.03
    521 13.23
    367 546
    More Options
    1/0 AWG 1/0 AWG
    1064 1064
    80 2.03
    561 14.25
    420 626
    More Options
    2/0 AWG 2/0 AWG
    1330 1330
    80 2.03
    616 15.65
    514 764
    More Options
    4/0 AWG 4/0 AWG
    2109 2109
    80 2.03
    726 18.44
    789 1175

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
    • SAE J1127 Surface Vehicle Standard Low Voltage Battery Cable
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • UL 1063 Machine Tool Wiring (MTW)
    • UL 1426 Electric Cables for Boats (BC-5W2)
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.