SPEC: 51018

8-133 CU MTW/THHW/BC-5W2/AWM/TEW 1011/1032/1028/1231 AWM I A/B DARK BLUE 1500 FT SPEC51018 F080080514

Southwire #: F080080514

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
DARK GREEN WITH YELLOW STRIPE
DARK RED
GRAY
GREEN WITH YELLOW STRIPE
ORANGE
TAN
WHITE
YELLOW
Packaging

Application & Features

Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor.  For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.

  • AWM Style 1011: 80°C Dry, 600V
  • AWM Style 1028: 105°C Dry, 600V
  • AWM Style 1231: 105°C Dry, 60°C Wet, 600V
  • AWM Style 1344: 105°C Dry, 75°C Wet, 600V
  • AWM Style 1032: 90°C Dry, 1000V
  • THHW: 90°C Dry, 75°C Wet, 600V
  • Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 600V
  • BC-5W2: 105°C Dry, 75°C Wet, 600V
  • TEW: 105°C Dry, 600V
  • AWM I A/B: 105°C Dry, 600V

  • Rated for Oil Res I, Sun RES, VW-1 and FT1

    Specifications

    Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
    No. of Strands 133 133
    Insulation Thickness (mils) (mm) 45 1.14 mils mm
    Nom. OD (mils) (mm) 252 6.40 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 71 106 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
    • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • UL 1063 Machine Tool Wiring (MTW)
    • UL 1426 Electric Cables for Boats (BC-5W2)
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B8 and B787 or B173
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.