Bonding Cable HVUD37

Bonding Cable is a moisture-blocked copper cable designed to provide dependable grounding and bonding for high-voltage power systems. Constructed with compressed stranded copper conductors and durable XLPE insulation, it delivers excellent electrical conductivity, mechanical strength, and long-term reliability in substations, underground cable systems, and other critical infrastructure applications.

Download Category Specifications
Excel Table

Application & Features

  • Designed for grounding and bonding of high-voltage cable systems
  • Suitable for substations, underground cable routes, and critical infrastructure installations
  • Moisture-blocked design helps prevent water ingress and maintain long-term reliability
  • Provides dependable electrical continuity throughout the cable system
  • High-conductivity copper conductor supports efficient grounding performance
  • Delivers strong mechanical performance for demanding installation environments
  • Durable XLPE insulation provides protection in harsh operating conditions
  • Abrasion-resistant insulation enhances installation and service-life durability
  • Supports system safety, grounding integrity, and fault mitigation
  • Helps maintain reliable operation of high-voltage transmission and distribution systems
  • Available in a range of conductor sizes to support varying project requirements
  • Enhances overall network reliability and cable system performance

Specifications

Select more options below for part numbers, packaging, and color options:
Bare Conductor
Part Number Size Strands (AWG or kcmil) Diameter Nom. (inches) Insulation Thickness (inch) (cm) Diameter Over Insulation Nom. (inches) Weight Nom. (lbs/1000')
55.62.64 55.62.64
4/0-19 4/0-19
0.512 0.512
0.13 0.33
0.772 0.772
773 773
55.62.65 55.62.65
250-37 250-37
0.558 0.558
0.13 0.33
0.818 0.818
904 904
62.95.72 62.95.72
350-37 350-37
0.661 0.661
0.13 0.33
0.921 0.921
1235 1235
55.62.67 55.62.67
500-37 500-37
0.79 0.79
0.13 0.33
1.05 1.05
1733 1733
62.95.73 62.95.73
750-61 750-61
0.968 0.968
0.13 0.33
1.228 1.228
2542 2542
62.95.74 62.95.74
1000-61 1000-61
1.117 1.117
0.13 0.33
1.377 1.377
3365 3365

Standards & References

  • Designed for grounding and bonding in high-voltage cable systems
  • Moisture-blocked cable construction for enhanced reliability
  • Bare compressed stranded copper conductor design
  • XLPE insulated construction
  • Suitable for substations, underground cable systems, and critical infrastructure applications
  • Available in conductor sizes from 4/0 AWG to 1000 kcmil
  • Insulation thickness: 0.130 inches nominal
  • Overall cable diameter ranging from 0.772 inches to 1.377 inches nominal

Construction

  1. Bare compressed stranded copper conductor
  2. Moisture-blocked cable design
  3. Durable XLPE insulation system
  4. High-conductivity copper construction
  5. Engineered for grounding and bonding applications
  6. Abrasion-resistant insulation for installation durability
  7. Designed for long-term performance in demanding environments
  8. Robust mechanical construction to withstand installation and service conditions

Resources

There are no downloadable resources for this product.