69 kV XLPE Laminate Power Cable HVUD15

SW standard wall XLPE copper or aluminum laminate sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 69,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, Cu Screen Wires, Cu Laminate Al Cond, Cu Screen Wires, Al Laminate
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) Cable Weight² (lbs/ft)
500 12.70
0.74 1.88
354 899.16
1.54 3.91
2.10 5.33
38/26 38/26
65.87 65.87
0.99 0.99
3.64 3.64
2.63 2.63
750 19.05
0.91 2.31
354 899.16
1.71 4.34
2.28 5.79
42/28 42/28
76.01 76.01
1.14 1.14
4.57 4.57
3.03 3.03
1000 25.40
1.06 2.69
354 899.16
1.88 4.78
2.46 6.25
45/30 45/30
85.60 85.60
1.29 1.29
5.50 5.50
3.43 3.43
1250 31.75
1.19 3.02
354 899.16
2.00 5.08
2.60 6.60
47/32 47/32
93.13 93.13
1.40 1.40
6.33 6.33
3.77 3.77
1500 38.10
1.32 3.35
354 899.16
2.13 5.41
2.74 6.96
50/33 50/33
100.69 100.69
1.51 1.51
7.22 7.22
4.12 4.12
1750 44.45
1.43 3.63
354 899.16
2.26 5.74
2.88 7.32
52/35 52/35
108.23 108.23
1.63 1.63
8.13 8.13
4.51 4.51
2000 50.80
1.50 3.81
354 899.16
2.35 5.97
2.97 7.54
54/36 54/36
113.10 113.10
1.70 1.70
8.98 8.98
4.82 4.82
2500 63.50
1.81 4.60
500 1270.00
3.00 7.62
3.70 9.40
67/44 67/44
100.20 100.20
1.51 1.51
11.80 11.80
6.20 6.20
3000 76.20
1.97 5.00
500 1270.00
3.16 8.03
3.88 9.86
70/47 70/47
106.73 106.73
1.60 1.60
13.40 13.40
6.90 6.90
3500 88.90
2.07 5.26
500 1270.00
3.26 8.28
3.98 10.11
72/48 72/48
110.93 110.93
1.67 1.67
15.40 15.40
7.50 7.50
4000 101.60
2.24 5.69
500 1270.00
3.43 8.71
4.16 10.57
75/50 75/50
117.88 117.88
1.77 1.77
17.70 17.70
8.30 8.30
5000 127.00
2.49 6.32
500 1270.00
3.68 9.35
4.42 11.23
80/53 80/53
128.02 128.02
1.92 1.92
21.70 21.70
9.80 9.80
6000 152.40
2.67 6.78
500 1270.00
3.86 9.80
4.62 11.73
83/56 83/56
135.54 135.54
2.04 2.04
25.10 25.10
10.30 10.30
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
500 12.70
620 620
74 74
520 520
62 62
490 490
59 59
410 410
49 49
750 19.05
770 770
92 92
640 640
76 76
610 610
73 73
510 510
61 61
1000 25.40
900 900
108 108
740 740
88 88
710 710
85 85
590 590
71 71
1250 31.75
1010 1010
121 121
830 830
99 99
800 800
96 96
660 660
79 79
1500 38.10
1100 1100
131 131
900 900
108 108
880 880
105 105
720 720
86 86
1750 44.45
1180 1180
141 141
960 960
115 115
960 960
115 115
780 780
93 93
2000 50.80
1250 1250
149 149
1010 1010
121 121
1020 1020
122 122
830 830
99 99
2500 63.50
1470 1470
176 176
1240 1240
148 148
1160 1160
139 139
920 920
110 110
3000 76.20
1610 1610
192 192
1350 1350
161 161
1290 1290
154 154
1080 1080
129 129
3500 88.90
1730 1730
207 207
1450 1450
173 173
1400 1400
167 167
1170 1170
140 140
4000 101.60
1840 1840
220 220
1520 1520
182 182
1500 1500
179 179
1250 1250
149 149
5000 127.00
1870 1870
223 223
1480 1480
177 177
1720 1720
206 206
1430 1430
171 171
6000 152.40
1900 1900
227 227
1520 1520
182 182
1853 1853
221 221
1486 1486
178 178

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 72.5 kV
  • BIL Rating: 350 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 80 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer