138 kV XLPE Laminate Power Cable HVUD19

SW standard wall XLPE copper or aluminum laminate sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 138,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, Cu Screen Wires, Cu Laminate Al Cond, Cu Screen Wires, Al Laminate
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) Cable Weight² (lbs/ft)
500 12.70
0.74 1.88
669 1699.26
2.19 5.56
2.88 7.32
52/35 52/35
43.1 43.1
1.30 1.30
4.60 4.60
3.50 3.50
750 19.05
0.91 2.31
591 1501.14
2.18 5.54
2.80 7.11
51/34 51/34
52.2 52.2
1.57 1.57
5.36 5.36
3.84 3.84
1000 25.40
1.06 2.69
591 1501.14
2.35 5.97
2.97 7.54
54/36 54/36
58.10 58.10
1.75 1.75
6.33 6.33
4.28 4.28
1250 31.75
1.19 3.02
591 1501.14
2.48 6.30
3.11 7.90
56/38 56/38
62.71 62.71
1.88 1.88
7.22 7.22
4.66 4.66
1500 38.10
1.32 3.35
591 1501.14
2.61 6.63
3.24 8.23
59/39 59/39
67.33 67.33
2.02 2.02
8.15 8.15
5.06 5.06
1750 44.45
1.43 3.63
591 1501.14
2.74 6.96
3.38 8.59
61/41 61/41
71.93 71.93
2.16 2.16
9.10 9.10
5.49 5.49
2000 50.80
1.50 3.81
591 1501.14
2.81 7.14
3.47 8.81
63/42 63/42
74.89 74.89
2.25 2.25
9.99 9.99
5.83 5.83
2500 63.50
1.73 4.39
591 1501.14
3.10 7.87
3.78 9.60
69/46 69/46
84.87 84.87
2.55 2.55
11.98 11.98
6.79 6.79
3000 76.20
1.89 4.80
591 1501.14
3.33 8.46
4.02 10.21
73/49 73/49
92.86 92.86
2.79 2.79
13.82 13.82
7.59 7.59
3500 88.90
2.07 5.26
591 1501.14
3.44 8.74
4.14 10.52
75/50 75/50
96.58 96.58
2.90 2.90
15.50 15.50
8.21 8.21
4000 101.60
2.17 5.51
591 1501.14
3.54 8.99
4.24 10.77
77/51 77/51
100.01 100.01
3.00 3.00
17.17 17.17
8.82 8.82
5000 127.00
2.48 6.30
591 1501.14
3.85 9.78
4.57 11.61
83/55 83/55
110.83 110.83
3.33 3.33
21.32 21.32
10.13 10.13
6000 152.40
2.67 6.78
591 1501.14
4.04 10.26
4.78 12.14
87/58 87/58
117.58 117.58
3.53 3.53
23.98 23.98
11.41 11.41
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
500 12.70
581 581
139 139
496 496
119 119
470 470
112 112
401 401
96 96
750 19.05
760 760
182 182
640 640
153 153
600 600
143 143
500 500
120 120
1000 25.40
880 880
210 210
740 740
177 177
700 700
167 167
590 590
141 141
1250 31.75
980 980
234 234
820 820
196 196
790 790
189 189
660 660
158 158
1500 38.10
1070 1070
256 256
890 890
213 213
870 870
208 208
720 720
172 172
1750 44.45
1150 1150
275 275
960 960
229 229
940 940
225 225
780 780
186 186
2000 50.80
1220 1220
292 292
1010 1010
241 241
1000 1000
239 239
830 830
198 198
2500 63.50
1470 1470
351 351
1210 1210
289 289
1160 1160
277 277
960 960
229 229
3000 76.20
1610 1610
385 385
1320 1320
316 316
1290 1290
308 308
1060 1060
253 253
3500 88.90
1730 1730
414 414
1420 1420
339 339
1400 1400
335 335
1150 1150
275 275
4000 101.60
1840 1840
440 440
1500 1500
359 359
1500 1500
359 359
1220 1220
292 292
5000 127.00
2030 2030
485 485
1650 1650
394 394
1720 1720
411 411
1400 1400
335 335
6000 152.40
2180 2180
521 521
1760 1760
421 421
1890 1890
452 452
1530 1530
366 366

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 145 kV
  • BIL Rating: 650 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 160 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer