SPEC: 70078

600V SEOPRENE PLUS® SEOOW Cord with Yellow Jacket 105°C. Silicone-Free SPEC70078

600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL / CSA listed.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -40°C to maximum 105°C.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
18 AWG 18 AWG
3 3
16 16
363 9.22
64 95
10 10
6.4 6.4
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
2 2
26 26
367 9.32
61 91
13 13
4.12 4.12
BLACK/WHITE BLACK/WHITE
More Options
16 AWG 16 AWG
3 3
26 26
387 9.83
78 116
13 13
4.12 4.12
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
4 4
26 26
416 10.57
93 139
10 10
4.12 4.12
BLACK/WHITE/GREEN/RED BLACK/WHITE/GREEN/RED
More Options
16 AWG 16 AWG
5 5
26 26
503 12.78
132 196
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
14 AWG 14 AWG
2 2
41 41
497 12.62
115 170
18 18
2.64 2.64
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
41 41
526 13.36
139 207
18 18
2.64 2.64
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
14 AWG 14 AWG
4 4
41 41
565 14.35
165 246
15 15
2.64 2.64
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
12 AWG 12 AWG
3 3
65 65
598 15.19
188 279
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
4 4
65 65
656 16.66
235 350
20 20
1.66 1.66
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
3 3
104 104
652 16.56
249 370
30 30
1.05 1.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
703 17.86
306 456
25 25
1.05 1.05
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2

Construction

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Yellow TPE (other colors available upon request)

Resources

There are no downloadable resources for this product.