SPEC: 60500

1" ALFLEX(R) RWA FLEX CONDUIT 400 FT SPEC60500 55092502

Southwire #: 55092502

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application & Features

Alflex™ Type RWA (Reduced Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:

  • Environmental air-handling spaces per NEC 300.22(C)
  • Power and lighting branch circuit conductors and cables for connecting receptacles, luminaires, equipment, office partitions, etc.
  • Metal raceway for wires and cables per NEC (ANSI/NFPA-70) Article 348
  • Motor feeder, branch, and control circuit conductors and cables
  • Class 1, Class 2, Class 3 Remote-control, signaling, and power-limited circuit conductors and cables
  • Fire alarm system conductors and cables of power-limited or non-power-limited fire alarm circuits
  • Voice, data, communications and video cables including CATV and optical fiber cables.
  • Concealed or exposed installations per NEC 348 and the applicable NEC provisions.
  • Elevators, hoistways, and escalators per NEC 620.21
  • Listed wired fixtures per NEC 410.77(C)
  • Raised floors for connection of information technology per NEC 645.5(D)(2) and 645.5(D)
  • As a grounding conductor for lengths up to 6 feet (20A max) as per NEC 250.118(5)
  • Cranes & hoists per NEC 610.11(C)
  • Electric signs and outline lighting per NEC 600.7, 600.31 (1000 volts or less), and 600.32 (>1000 volts)
  • Hazardous location, Class 1, Div. 2, for flexible connectors only per NEC 501.10(B)(2) & 501.30(B)
  • UL 1, 2, & 3 Hour Through-Penetration Firestop Systems: C-AJ-1462, C-AJ-1463, C-AJ-1464, W-L-1308, and W-L-1309

Southwire Alflex™ Type RWA (Reduced Wall Aluminum) meets or exceeds the following requirements:
  • UL Listed per UL 1, Standard for Safety for Flexible Metal Conduit, ANSI/UL-1
  • Meets federal specification WW-C-566c
  • NEC Type Designation - Article 348, Type FMC (flexible metal conduit)
  • UL Product Category- DXUZ
  • REACH/RoHS-2 (Chemical Limit) Compliant

Features:
  • Provides mechanical protection for conductors and cable
  • For use with listed connectors intended for NEC Type FMC (Flexible Metal Conduit)
  • 66% lighter than steel
  • Cuts 80% faster than steel
  • Smooth interior for easy wire pulling
  • High strength aluminum alloy construction
  • Superior corrosion resistance
  • Built in flexibility for simplified positioning

Specifications

Cond. Size 1.00 Inch 1.00 Inch
Dia. Over Inner Jacket (in) (cm) 1.000 2.54 inch cm
Approx. OD (in) (cm) 1.300 3.30 inch cm
Approx. Weight (lbs/1000') (kgs/km) 20 30 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 5.0 12.70 inch cm

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

Construction

  1. Armor:Alflex™ Type RWA is manufactured with a lightweight, high strength aluminum alloy. Metal strip is helically formed into continuously interlocked flexible metal conduit that can withstand impact and crushing forces.

Resources

There are no downloadable resources for this product.