SPEC: 10051

4-4-4 3E AL XHHW-2 SEU PVC JACKET 200 FT SPEC10051 13087202

Southwire #: 13087202

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Packaging

Application & Features

Southwire Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).

Specifications

Cond. Size 4 AWG 4 AWG
Conductor Number 2 2
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.212 0.54 inch cm
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Num x Neutral Size 1x4 1x4
Jacket Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.508 x 0.815 1.29 x 2.07 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 118 176 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 200 298 lbs/1000' kgs/km

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor: Class B compact stranded bare aluminum Alumaflex per ASTM B800 and ASTM B801
  2. Insulation: All phases and neutral are insulated with Cross Linked Polyethylene (XLPE) Type XHHW-2 or Polyvinyl Chloride with Nylon Sheath THHN/THWN
  3. Neutral: Insulated bare soft annealed neutral
  4. Binder: Reinforcement binder
  5. Jacket: Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.