SPEC: 80110

ACSS SPEC80110

Aluminum Conductor, Steel Supported

Download Category Specifications
PDF Excel Table

Application & Features

ACSS (Aluminum Conductor, Steel Supported) is a concentrically stranded, high-temperature, low-sag overhead conductor consisting of one or more layers of fully annealed aluminum wires surrounding a mischmetal alloy coated steel core. The annealed aluminum provides electrical conductivity, while the steel core carries the conductor’s mechanical load.

Southwire batch anneals the completed conductor after stranding, allowing the aluminum to be fully annealed while supporting tighter stranding and verification of finished conductor properties after heat exposure.

ACSS is used for overhead transmission and distribution applications requiring increased ampacity and reduced thermal sag compared with conventional ACSR. It is suitable for new-line construction and reconductoring projects where additional capacity is needed while maintaining existing structure, tension, or clearance requirements.

Continuous operating temperature - 250°C

Specifications

Select more options below for part numbers, packaging, and color options:
Stock Number
Stranding
Diameter
DC Resistance @ 20°C
Code Word
Cross-Sectional Area
Weight
Conductor Size
Layers of Al
Rated Breaking Strength
Individual Strands Individual Strands
Steel Core Steel Core
Complete Conductor Complete Conductor
Al Al
Total Total
Al Al
St St
Al Al
Total Total
Std Std
kcmil kcmil
Al/St Al/St
in² in²
in² in²
in in
in in
in in
in in
lb/1000 ft lb/1000 ft
lb/1000 ft lb/1000 ft
lb lb
Ω/mile Ω/mile
TBA TBA
Spoonbill/ACSS Spoonbill/ACSS
266.8 266.8
22/7 22/7
0.2095 0.2095
0.2301 0.2301
2 2
0.1101 0.1101
0.0612 0.0612
0.1836 0.1836
0.624 0.624
251.2 251.2
320.9 320.9
6,030 6,030
0.3298 0.3298
TBA TBA
Scaup/ACSS Scaup/ACSS
266.8 266.8
24/7 24/7
0.2094 0.2094
0.2366 0.2366
2 2
0.1054 0.1054
0.0703 0.0703
0.2109 0.2109
0.633 0.633
251.1 251.1
343.2 343.2
7,410 7,410
0.3286 0.3286
TBA TBA
Partridge/ACSS Partridge/ACSS
266.8 266.8
26/7 26/7
0.2095 0.2095
0.2436 0.2436
2 2
0.1013 0.1013
0.0788 0.0788
0.2364 0.2364
0.642 0.642
251.2 251.2
366.6 366.6
8,880 8,880
0.3271 0.3271
TBA TBA
Junco/ACSS Junco/ACSS
266.8 266.8
30/7 30/7
0.2095 0.2095
0.2584 0.2584
2 2
0.0943 0.0943
0.0943 0.0943
0.2829 0.2829
0.660 0.660
251.9 251.9
417.5 417.5
11,700 11,700
0.3250 0.3250
TBA TBA
Eider/ACSS Eider/ACSS
266.8 266.8
45/7 45/7
0.2095 0.2095
0.2240 0.2240
3 3
0.0770 0.0770
0.0513 0.0513
0.1539 0.1539
0.616 0.616
251.2 251.2
300.3 300.3
4,750 4,750
0.3310 0.3310
TBA TBA
Ostrich/ACSS Ostrich/ACSS
300.0 300.0
26/7 26/7
0.2355 0.2355
0.2738 0.2738
2 2
0.1074 0.1074
0.0835 0.0835
0.2505 0.2505
0.680 0.680
282.4 282.4
412.1 412.1
9,970 9,970
0.2910 0.2910
TBA TBA
Trogon/ACSS Trogon/ACSS
336.4 336.4
20/7 20/7
0.2642 0.2642
0.2824 0.2824
2 2
0.1297 0.1297
0.0576 0.0576
0.1728 0.1728
0.692 0.692
316.8 316.8
378.4 378.4
5,990 5,990
0.2625 0.2625
TBA TBA
Woodcock/ACSS Woodcock/ACSS
336.4 336.4
22/7 22/7
0.2644 0.2644
0.2903 0.2903
2 2
0.1237 0.1237
0.0687 0.0687
0.2061 0.2061
0.701 0.701
317.1 317.1
404.8 404.8
7,610 7,610
0.2613 0.2613
TBA TBA
Widgeon/ACSS Widgeon/ACSS
336.4 336.4
24/7 24/7
0.2642 0.2642
0.2984 0.2984
2 2
0.1184 0.1184
0.0789 0.0789
0.2367 0.2367
0.710 0.710
316.8 316.8
432.6 432.6
9,340 9,340
0.2605 0.2605
TBA TBA
Linnet/ACSS Linnet/ACSS
336.4 336.4
26/7 26/7
0.2640 0.2640
0.3070 0.3070
2 2
0.1137 0.1137
0.0884 0.0884
0.2652 0.2652
0.720 0.720
316.6 316.6
462.2 462.2
11,200 11,200
0.2596 0.2596
TBA TBA
Oriole/ACSS Oriole/ACSS
336.4 336.4
30/7 30/7
0.2642 0.2642
0.3259 0.3259
2 2
0.1059 0.1059
0.1059 0.1059
0.3177 0.3177
0.741 0.741
317.6 317.6
526.5 526.5
14,800 14,800
0.2577 0.2577
TBA TBA
Ptarmigan/ACSS Ptarmigan/ACSS
397.5 397.5
20/7 20/7
0.3123 0.3123
0.3339 0.3339
2 2
0.1410 0.1410
0.0627 0.0627
0.1881 0.1881
0.752 0.752
374.5 374.5
447.6 447.6
7,090 7,090
0.2221 0.2221
TBA TBA
Stork/ACSS Stork/ACSS
397.5 397.5
22/7 22/7
0.3121 0.3121
0.3428 0.3428
2 2
0.1344 0.1344
0.0747 0.0747
0.2241 0.2241
0.762 0.762
374.3 374.3
478.2 478.2
8,990 8,990
0.2214 0.2214
TBA TBA
Brant/ACSS Brant/ACSS
397.5 397.5
24/7 24/7
0.3122 0.3122
0.3527 0.3527
2 2
0.1287 0.1287
0.0858 0.0858
0.2574 0.2574
0.772 0.772
374.4 374.4
511.5 511.5
11,000 11,000
0.2204 0.2204
TBA TBA
Ibis/ACSS Ibis/ACSS
397.5 397.5
26/7 26/7
0.3120 0.3120
0.3628 0.3628
2 2
0.1236 0.1236
0.0961 0.0961
0.2883 0.2883
0.783 0.783
374.2 374.2
546.2 546.2
13,000 13,000
0.2196 0.2196
TBA TBA
Lark/ACSS Lark/ACSS
397.5 397.5
30/7 30/7
0.3121 0.3121
0.3849 0.3849
2 2
0.1151 0.1151
0.1151 0.1151
0.3453 0.3453
0.806 0.806
375.2 375.2
621.7 621.7
17,500 17,500
0.2181 0.2181
TBA TBA
Tailorbird/ACSS Tailorbird/ACSS
477.0 477.0
20/7 20/7
0.3745 0.3745
0.4004 0.4004
2 2
0.1544 0.1544
0.0686 0.0686
0.2058 0.2058
0.823 0.823
449.1 449.1
536.8 536.8
8,490 8,490
0.1852 0.1852
TBA TBA
Toucan/ACSS Toucan/ACSS
477.0 477.0
22/7 22/7
0.3744 0.3744
0.4112 0.4112
2 2
0.1472 0.1472
0.0818 0.0818
0.2454 0.2454
0.834 0.834
449.0 449.0
573.6 573.6
10,800 10,800
0.1845 0.1845
TBA TBA
Flicker/ACSS Flicker/ACSS
477.0 477.0
24/7 24/7
0.3747 0.3747
0.4233 0.4233
2 2
0.1410 0.1410
0.0940 0.0940
0.2820 0.2820
0.846 0.846
449.4 449.4
613.9 613.9
13,000 13,000
0.1837 0.1837
TBA TBA
Hawk/ACSS Hawk/ACSS
477.0 477.0
26/7 26/7
0.3744 0.3744
0.4354 0.4354
2 2
0.1354 0.1354
0.1053 0.1053
0.3159 0.3159
0.858 0.858
449.0 449.0
655.5 655.5
15,600 15,600
0.1830 0.1830
TBA TBA
Hen/ACSS Hen/ACSS
477.0 477.0
30/7 30/7
0.3747 0.3747
0.4621 0.4621
2 2
0.1261 0.1261
0.1261 0.1261
0.3783 0.3783
0.883 0.883
450.5 450.5
746.4 746.4
21,000 21,000
0.1817 0.1817
TBA TBA
Heron/ACSS Heron/ACSS
500.0 500.0
30/7 30/7
0.3927 0.3927
0.4843 0.4843
2 2
0.1291 0.1291
0.1291 0.1291
0.3873 0.3873
0.904 0.904
472.1 472.1
782.2 782.2
22,000 22,000
0.1734 0.1734
TBA TBA
Tody/ACSS Tody/ACSS
556.5 556.5
20/7 20/7
0.4370 0.4370
0.4672 0.4672
2 2
0.1668 0.1668
0.0741 0.0741
0.2223 0.2223
0.890 0.890
524.1 524.1
626.3 626.3
9,910 9,910
0.1587 0.1587
TBA TBA
Sapsucker/ACSS Sapsucker/ACSS
556.5 556.5
22/7 22/7
0.4368 0.4368
0.4797 0.4797
2 2
0.1590 0.1590
0.0883 0.0883
0.2649 0.2649
0.901 0.901
523.8 523.8
669.0 669.0
12,600 12,600
0.1582 0.1582
TBA TBA
Parakeet/ACSS Parakeet/ACSS
556.5 556.5
24/7 24/7
0.4372 0.4372
0.4938 0.4938
2 2
0.1523 0.1523
0.1015 0.1015
0.3045 0.3045
0.914 0.914
524.3 524.3
715.9 715.9
15,200 15,200
0.1574 0.1574
TBA TBA
Dove/ACSS Dove/ACSS
556.5 556.5
26/7 26/7
0.4371 0.4371
0.5083 0.5083
2 2
0.1463 0.1463
0.1138 0.1138
0.3414 0.3414
0.927 0.927
524.2 524.2
765.2 765.2
18,200 18,200
0.1568 0.1568
TBA TBA
Eagle/ACSS Eagle/ACSS
556.5 556.5
30/7 30/7
0.4371 0.4371
0.5391 0.5391
2 2
0.1362 0.1362
0.1362 0.1362
0.4086 0.4086
0.953 0.953
525.5 525.5
870.8 870.8
24,500 24,500
0.1558 0.1558
TBA TBA
Peacock/ACSS Peacock/ACSS
605.0 605.0
24/7 24/7
0.4753 0.4753
0.5370 0.5370
2 2
0.1588 0.1588
0.1059 0.1059
0.3177 0.3177
0.953 0.953
570.0 570.0
778.9 778.9
16,500 16,500
0.1448 0.1448
TBA TBA
Squab/ACSS Squab/ACSS
605.0 605.0
26/7 26/7
0.4749 0.4749
0.5522 0.5522
2 2
0.1525 0.1525
0.1186 0.1186
0.3558 0.3558
0.966 0.966
569.5 569.5
831.2 831.2
19,700 19,700
0.1443 0.1443
TBA TBA
Wood Duck/ACSS Wood Duck/ACSS
605.0 605.0
30/7 30/7
0.4751 0.4751
0.5860 0.5860
2 2
0.1420 0.1420
0.1420 0.1420
0.4260 0.4260
0.994 0.994
571.2 571.2
946.7 946.7
26,000 26,000
0.1433 0.1433
TBA TBA
Teal/ACSS Teal/ACSS
605.0 605.0
30/19 30/19
0.4751 0.4751
0.5834 0.5834
2 2
0.1420 0.1420
0.0852 0.0852
0.4260 0.4260
0.994 0.994
571.2 571.2
938.6 938.6
26,600 26,600
0.1434 0.1434
TBA TBA
Duck/ACSS Duck/ACSS
605.0 605.0
54/7 54/7
0.4747 0.4747
0.5362 0.5362
3 3
0.1058 0.1058
0.1058 0.1058
0.3174 0.3174
0.952 0.952
569.3 569.3
777.5 777.5
16,500 16,500
0.1450 0.1450
TBA TBA
Turacos/ACSS Turacos/ACSS
636.0 636.0
20/7 20/7
0.4994 0.4994
0.5339 0.5339
2 2
0.1783 0.1783
0.0792 0.0792
0.2376 0.2376
0.951 0.951
598.9 598.9
715.7 715.7
11,300 11,300
0.1389 0.1389
TBA TBA
Goldfinch/ACSS Goldfinch/ACSS
636.0 636.0
22/7 22/7
0.4994 0.4994
0.5484 0.5484
2 2
0.1700 0.1700
0.0944 0.0944
0.2832 0.2832
0.963 0.963
598.9 598.9
764.8 764.8
14,100 14,100
0.1384 0.1384
TBA TBA
Rook/ACSS Rook/ACSS
636.0 636.0
24/7 24/7
0.4996 0.4996
0.5643 0.5643
2 2
0.1628 0.1628
0.1085 0.1085
0.3255 0.3255
0.977 0.977
599.1 599.1
818.1 818.1
17,300 17,300
0.1377 0.1377
TBA TBA
Grosbeak/ACSS Grosbeak/ACSS
636.0 636.0
26/7 26/7
0.4995 0.4995
0.5808 0.5808
2 2
0.1564 0.1564
0.1216 0.1216
0.3648 0.3648
0.990 0.990
599.0 599.0
874.2 874.2
20,700 20,700
0.1372 0.1372
TBA TBA
Scoter/ACSS Scoter/ACSS
636.0 636.0
30/7 30/7
0.4995 0.4995
0.6160 0.6160
2 2
0.1456 0.1456
0.1456 0.1456
0.4368 0.4368
1.019 1.019
600.5 600.5
994.9 994.9
27,400 27,400
0.1363 0.1363
TBA TBA
Egret/ACSS Egret/ACSS
636.0 636.0
30/19 30/19
0.4995 0.4995
0.6135 0.6135
2 2
0.1456 0.1456
0.0874 0.0874
0.4370 0.4370
1.019 1.019
600.5 600.5
987.2 987.2
28,000 28,000
0.1364 0.1364
TBA TBA
Goose/ACSS Goose/ACSS
636.0 636.0
54/7 54/7
0.4993 0.4993
0.5640 0.5640
3 3
0.1085 0.1085
0.1085 0.1085
0.3255 0.3255
0.977 0.977
598.8 598.8
817.8 817.8
17,300 17,300
0.1378 0.1378
TBA TBA
Flamingo/ACSS Flamingo/ACSS
666.6 666.6
24/7 24/7
0.5238 0.5238
0.5917 0.5917
2 2
0.1667 0.1667
0.1111 0.1111
0.3333 0.3333
1.000 1.000
628.2 628.2
858.1 858.1
18,200 18,200
0.1314 0.1314
TBA TBA
Gannet/ACSS Gannet/ACSS
666.6 666.6
26/7 26/7
0.5234 0.5234
0.6086 0.6086
2 2
0.1601 0.1601
0.1245 0.1245
0.3735 0.3735
1.014 1.014
627.7 627.7
916.1 916.1
21,700 21,700
0.1309 0.1309
TBA TBA
Gull/ACSS Gull/ACSS
666.6 666.6
54/7 54/7
0.5235 0.5235
0.5914 0.5914
3 3
0.1111 0.1111
0.1111 0.1111
0.3333 0.3333
1.000 1.000
627.8 627.8
857.7 857.7
18,200 18,200
0.1315 0.1315
TBA TBA
Stilt/ACSS Stilt/ACSS
715.5 715.5
24/7 24/7
0.5622 0.5622
0.6350 0.6350
2 2
0.1727 0.1727
0.1151 0.1151
0.3453 0.3453
1.036 1.036
674.2 674.2
920.7 920.7
19,500 19,500
0.1224 0.1224
TBA TBA
Starling/ACSS Starling/ACSS
715.5 715.5
26/7 26/7
0.5620 0.5620
0.6535 0.6535
2 2
0.1659 0.1659
0.1290 0.1290
0.3870 0.3870
1.051 1.051
674.0 674.0
983.8 983.8
23,300 23,300
0.1219 0.1219
TBA TBA
Redwing/ACSS Redwing/ACSS
715.5 715.5
30/19 30/19
0.5617 0.5617
0.6897 0.6897
2 2
0.1544 0.1544
0.0926 0.0926
0.4630 0.4630
1.081 1.081
675.3 675.3
1110 1110
30,800 30,800
0.1213 0.1213
TBA TBA
Crow/ACSS Crow/ACSS
715.5 715.5
54/7 54/7
0.5619 0.5619
0.6347 0.6347
3 3
0.1151 0.1151
0.1151 0.1151
0.3453 0.3453
1.036 1.036
673.9 673.9
920.4 920.4
19,500 19,500
0.1225 0.1225
TBA TBA
Turbit/ACSS Turbit/ACSS
795.0 795.0
20/7 20/7
0.6246 0.6246
0.6678 0.6678
2 2
0.1994 0.1994
0.0886 0.0886
0.2658 0.2658
1.063 1.063
749.1 749.1
895.4 895.4
14,200 14,200
0.1110 0.1110
TBA TBA
Puffin/ACSS Puffin/ACSS
795.0 795.0
22/7 22/7
0.6244 0.6244
0.6857 0.6857
2 2
0.1901 0.1901
0.1056 0.1056
0.3168 0.3168
1.077 1.077
748.8 748.8
956.3 956.3
17,700 17,700
0.1107 0.1107
TBA TBA
Cuckoo/ACSS Cuckoo/ACSS
795.0 795.0
24/7 24/7
0.6244 0.6244
0.7053 0.7053
2 2
0.1820 0.1820
0.1213 0.1213
0.3639 0.3639
1.092 1.092
748.8 748.8
1023 1023
21,700 21,700
0.1102 0.1102
TBA TBA
Drake/ACSS Drake/ACSS
795.0 795.0
26/7 26/7
0.6247 0.6247
0.7264 0.7264
2 2
0.1749 0.1749
0.1360 0.1360
0.4080 0.4080
1.108 1.108
749.2 749.2
1094 1094
25,900 25,900
0.1097 0.1097
TBA TBA
Skimmer/ACSS Skimmer/ACSS
795.0 795.0
30/7 30/7
0.6245 0.6245
0.7702 0.7702
2 2
0.1628 0.1628
0.1628 0.1628
0.4884 0.4884
1.140 1.140
750.8 750.8
1244 1244
34,200 34,200
0.1090 0.1090
TBA TBA
Mallard/ACSS Mallard/ACSS
795.0 795.0
30/19 30/19
0.6245 0.6245
0.7669 0.7669
2 2
0.1628 0.1628
0.0977 0.0977
0.4885 0.4885
1.140 1.140
750.8 750.8
1234 1234
34,300 34,300
0.1091 0.1091
TBA TBA
Macaw/ACSS Macaw/ACSS
795.0 795.0
42/7 42/7
0.6246 0.6246
0.6567 0.6567
3 3
0.1376 0.1376
0.0764 0.0764
0.2292 0.2292
1.055 1.055
749.1 749.1
858 858
11,800 11,800
0.1113 0.1113
TBA TBA
Tern/ACSS Tern/ACSS
795.0 795.0
45/7 45/7
0.6242 0.6242
0.6674 0.6674
3 3
0.1329 0.1329
0.0886 0.0886
0.2658 0.2658
1.063 1.063
748.6 748.6
895 895
14,200 14,200
0.1111 0.1111
TBA TBA
Condor/ACSS Condor/ACSS
795.0 795.0
54/7 54/7
0.6240 0.6240
0.7049 0.7049
3 3
0.1213 0.1213
0.1213 0.1213
0.3639 0.3639
1.092 1.092
748.3 748.3
1022 1022
21,700 21,700
0.1103 0.1103
TBA TBA
Ruddy/ACSS Ruddy/ACSS
900.0 900.0
45/7 45/7
0.7066 0.7066
0.7555 0.7555
3 3
0.1414 0.1414
0.0943 0.0943
0.2829 0.2829
1.131 1.131
847.4 847.4
1013 1013
15,800 15,800
0.0981 0.0981
TBA TBA
Canary/ACSS Canary/ACSS
900.0 900.0
54/7 54/7
0.7069 0.7069
0.7985 0.7985
3 3
0.1291 0.1291
0.1291 0.1291
0.3873 0.3873
1.162 1.162
847.7 847.7
1158 1158
24,600 24,600
0.0974 0.0974
TBA TBA
Corncrake/ACSS Corncrake/ACSS
954.0 954.0
20/7 20/7
0.7492 0.7492
0.8010 0.8010
2 2
0.2184 0.2184
0.0971 0.0971
0.2913 0.2913
1.165 1.165
898.5 898.5
1074 1074
16,700 16,700
0.0926 0.0926
TBA TBA
Redbird/ACSS Redbird/ACSS
954.0 954.0
24/7 24/7
0.7495 0.7495
0.8466 0.8466
2 2
0.1994 0.1994
0.1329 0.1329
0.3987 0.3987
1.196 1.196
898.8 898.8
1228 1228
26,000 26,000
0.0918 0.0918
TBA TBA
Merganser/ACSS Merganser/ACSS
954.0 954.0
30/7 30/7
0.7491 0.7491
0.9239 0.9239
2 2
0.1783 0.1783
0.1783 0.1783
0.5349 0.5349
1.248 1.248
900.5 900.5
1492 1492
41,100 41,100
0.0909 0.0909
TBA TBA
Canvasback/ACSS Canvasback/ACSS
954.0 954.0
30/19 30/19
0.7491 0.7491
0.9199 0.9199
2 2
0.1783 0.1783
0.1070 0.1070
0.5350 0.5350
1.248 1.248
900.5 900.5
1480 1480
41,100 41,100
0.0909 0.0909
TBA TBA
Phoenix/ACSS Phoenix/ACSS
954.0 954.0
42/7 42/7
0.7491 0.7491
0.7876 0.7876
3 3
0.1507 0.1507
0.0837 0.0837
0.2511 0.2511
1.155 1.155
898.4 898.4
1029 1029
14,200 14,200
0.0928 0.0928
TBA TBA
Rail/ACSS Rail/ACSS
954.0 954.0
45/7 45/7
0.7492 0.7492
0.8010 0.8010
3 3
0.1456 0.1456
0.0971 0.0971
0.2913 0.2913
1.165 1.165
898.5 898.5
1074 1074
16,700 16,700
0.0926 0.0926
TBA TBA
Towhee/ACSS Towhee/ACSS
954.0 954.0
48/7 48/7
0.7495 0.7495
0.8157 0.8157
3 3
0.1410 0.1410
0.1097 0.1097
0.3291 0.3291
1.175 1.175
898.8 898.8
1123 1123
19,700 19,700
0.0923 0.0923
TBA TBA
Cardinal/ACSS Cardinal/ACSS
954.0 954.0
54/7 54/7
0.7491 0.7491
0.8462 0.8462
3 3
0.1329 0.1329
0.1329 0.1329
0.3987 0.3987
1.196 1.196
898.4 898.4
1227 1227
26,000 26,000
0.0919 0.0919
TBA TBA
Snowbird/ACSS Snowbird/ACSS
1033.5 1033.5
42/7 42/7
0.8121 0.8121
0.8539 0.8539
3 3
0.1569 0.1569
0.0872 0.0872
0.2616 0.2616
1.203 1.203
973.9 973.9
1115 1115
15,400 15,400
0.0856 0.0856
TBA TBA
Ortolan/ACSS Ortolan/ACSS
1033.5 1033.5
45/7 45/7
0.8112 0.8112
0.8673 0.8673
3 3
0.1515 0.1515
0.1010 0.1010
0.3030 0.3030
1.212 1.212
972.8 972.8
1163 1163
18,100 18,100
0.0855 0.0855
TBA TBA
Whooper/ACSS Whooper/ACSS
1033.5 1033.5
48/7 48/7
0.8113 0.8113
0.8829 0.8829
3 3
0.1467 0.1467
0.1141 0.1141
0.3423 0.3423
1.223 1.223
973.0 973.0
1215 1215
21,300 21,300
0.0853 0.0853
TBA TBA
Curlew/ACSS Curlew/ACSS
1033.5 1033.5
54/7 54/7
0.8112 0.8112
0.9164 0.9164
3 3
0.1383 0.1383
0.1383 0.1383
0.4149 0.4149
1.245 1.245
972.8 972.8
1329 1329
28,200 28,200
0.0848 0.0848
TBA TBA
Avocet/ACSS Avocet/ACSS
1113.0 1113.0
42/7 42/7
0.8743 0.8743
0.9192 0.9192
3 3
0.1628 0.1628
0.0904 0.0904
0.2712 0.2712
1.248 1.248
1049 1049
1201 1201
16,300 16,300
0.0795 0.0795
TBA TBA
Bluejay/ACSS Bluejay/ACSS
1113.0 1113.0
45/7 45/7
0.8745 0.8745
0.9350 0.9350
3 3
0.1573 0.1573
0.1049 0.1049
0.3147 0.3147
1.259 1.259
1049 1049
1254 1254
19,500 19,500
0.0793 0.0793
TBA TBA
Bullfinch/ACSS Bullfinch/ACSS
1113.0 1113.0
48/7 48/7
0.8744 0.8744
0.9516 0.9516
3 3
0.1523 0.1523
0.1185 0.1185
0.3555 0.3555
1.269 1.269
1049 1049
1310 1310
23,000 23,000
0.0791 0.0791
TBA TBA
Finch/ACSS Finch/ACSS
1113.0 1113.0
54/19 54/19
0.8746 0.8746
0.9855 0.9855
3 3
0.1436 0.1436
0.0862 0.0862
0.4310 0.4310
1.293 1.293
1054 1054
1430 1430
30,400 30,400
0.0791 0.0791
TBA TBA
Oxbird/ACSS Oxbird/ACSS
1192.5 1192.5
42/7 42/7
0.9366 0.9366
0.9848 0.9848
3 3
0.1685 0.1685
0.0936 0.0936
0.2808 0.2808
1.292 1.292
1123 1123
1286 1286
17,500 17,500
0.0742 0.0742
TBA TBA
Bunting/ACSS Bunting/ACSS
1192.5 1192.5
45/7 45/7
0.9367 0.9367
1.0014 1.0014
3 3
0.1628 0.1628
0.1085 0.1085
0.3255 0.3255
1.302 1.302
1123 1123
1342 1342
20,900 20,900
0.0740 0.0740
TBA TBA
Cormorant/ACSS Cormorant/ACSS
1192.5 1192.5
48/7 48/7
0.9364 0.9364
1.0190 1.0190
3 3
0.1576 0.1576
0.1226 0.1226
0.3678 0.3678
1.313 1.313
1123 1123
1403 1403
24,600 24,600
0.0739 0.0739
TBA TBA
Grackle/ACSS Grackle/ACSS
1192.5 1192.5
54/19 54/19
0.9365 0.9365
1.0552 1.0552
3 3
0.1486 0.1486
0.0892 0.0892
0.4460 0.4460
1.338 1.338
1129 1129
1532 1532
32,600 32,600
0.0739 0.0739
TBA TBA
Scissortail/ACSS Scissortail/ACSS
1272.0 1272.0
42/7 42/7
0.9987 0.9987
1.0501 1.0501
3 3
0.1740 0.1740
0.0967 0.0967
0.2901 0.2901
1.334 1.334
1198 1198
1372 1372
18,700 18,700
0.0696 0.0696
TBA TBA
Bittern/ACSS Bittern/ACSS
1272.0 1272.0
45/7 45/7
0.9987 0.9987
1.0678 1.0678
3 3
0.1681 0.1681
0.1121 0.1121
0.3363 0.3363
1.345 1.345
1198 1198
1432 1432
22,300 22,300
0.0694 0.0694
TBA TBA
Diver/ACSS Diver/ACSS
1272.0 1272.0
48/7 48/7
0.9992 0.9992
1.0873 1.0873
3 3
0.1628 0.1628
0.1266 0.1266
0.3798 0.3798
1.357 1.357
1198 1198
1496 1496
26,200 26,200
0.0692 0.0692
TBA TBA
Pheasant/ACSS Pheasant/ACSS
1272.0 1272.0
54/19 54/19
0.9993 0.9993
1.1259 1.1259
3 3
0.1535 0.1535
0.0921 0.0921
0.4605 0.4605
1.382 1.382
1204 1204
1634 1634
34,100 34,100
0.0692 0.0692
TBA TBA
Ringdove/ACSS Ringdove/ACSS
1351.5 1351.5
42/7 42/7
1.0617 1.0617
1.1163 1.1163
3 3
0.1794 0.1794
0.0997 0.0997
0.2991 0.2991
1.376 1.376
1273 1273
1458 1458
19,900 19,900
0.0655 0.0655
TBA TBA
Dipper/ACSS Dipper/ACSS
1351.5 1351.5
45/7 45/7
1.0614 1.0614
1.1347 1.1347
3 3
0.1733 0.1733
0.1155 0.1155
0.3465 0.3465
1.386 1.386
1273 1273
1521 1521
23,700 23,700
0.0653 0.0653
TBA TBA
Martin/ACSS Martin/ACSS
1351.5 1351.5
54/19 54/19
1.0614 1.0614
1.1958 1.1958
3 3
0.1582 0.1582
0.0949 0.0949
0.4745 0.4745
1.424 1.424
1279 1279
1735 1735
36,200 36,200
0.0652 0.0652
TBA TBA
Popinjay/ACSS Popinjay/ACSS
1431.0 1431.0
42/7 42/7
1.1241 1.1241
1.1820 1.1820
3 3
0.1846 0.1846
0.1026 0.1026
0.3078 0.3078
1.415 1.415
1348 1348
1544 1544
21,000 21,000
0.0618 0.0618
TBA TBA
Bobolink/ACSS Bobolink/ACSS
1431.0 1431.0
45/7 45/7
1.1236 1.1236
1.2013 1.2013
3 3
0.1783 0.1783
0.1189 0.1189
0.3567 0.3567
1.427 1.427
1347 1347
1610 1610
25,100 25,100
0.0617 0.0617
TBA TBA
Wagtail/ACSS Wagtail/ACSS
1431.0 1431.0
48/7 48/7
1.1244 1.1244
1.2236 1.2236
3 3
0.1727 0.1727
0.1343 0.1343
0.4029 0.4029
1.439 1.439
1348 1348
1684 1684
29,500 29,500
0.0615 0.0615
TBA TBA
Plover/ACSS Plover/ACSS
1431.0 1431.0
54/19 54/19
1.1241 1.1241
1.2665 1.2665
3 3
0.1628 0.1628
0.0977 0.0977
0.4885 0.4885
1.465 1.465
1355 1355
1838 1838
38,400 38,400
0.0615 0.0615
TBA TBA
Nuthatch/ACSS Nuthatch/ACSS
1510.5 1510.5
45/7 45/7
1.1862 1.1862
1.2682 1.2682
3 3
0.1832 0.1832
0.1221 0.1221
0.3663 0.3663
1.466 1.466
1423 1423
1701 1701
26,500 26,500
0.0585 0.0585
TBA TBA
Parrot/ACSS Parrot/ACSS
1510.5 1510.5
54/19 54/19
1.1856 1.1856
1.3357 1.3357
3 3
0.1672 0.1672
0.1003 0.1003
0.5015 0.5015
1.505 1.505
1429 1429
1938 1938
40,400 40,400
0.0583 0.0583
TBA TBA
Ratite/ACSS Ratite/ACSS
1590.0 1590.0
42/7 42/7
1.2492 1.2492
1.3134 1.3134
3 3
0.1946 0.1946
0.1081 0.1081
0.3243 0.3243
1.492 1.492
1498 1498
1715 1715
23,400 23,400
0.0556 0.0556
TBA TBA
Lapwing/ACSS Lapwing/ACSS
1590.0 1590.0
45/7 45/7
1.2492 1.2492
1.3355 1.3355
3 3
0.1880 0.1880
0.1253 0.1253
0.3759 0.3759
1.504 1.504
1498 1498
1790 1790
27,900 27,900
0.0555 0.0555
TBA TBA
Hornbill/ACSS Hornbill/ACSS
1590.0 1590.0
48/7 48/7
1.2487 1.2487
1.3589 1.3589
3 3
0.1820 0.1820
0.1416 0.1416
0.4248 0.4248
1.517 1.517
1498 1498
1871 1871
32,200 32,200
0.0554 0.0554
TBA TBA
Falcon/ACSS Falcon/ACSS
1590.0 1590.0
54/19 54/19
1.2489 1.2489
1.4072 1.4072
3 3
0.1716 0.1716
0.1030 0.1030
0.5150 0.5150
1.545 1.545
1505 1505
2042 2042
42,600 42,600
0.0554 0.0554
TBA TBA
Chukar/ACSS Chukar/ACSS
1780.0 1780.0
84/19 84/19
1.3986 1.3986
1.5126 1.5126
4 4
0.1456 0.1456
0.0874 0.0874
0.4370 0.4370
1.602 1.602
1685 1685
2072 2072
35,400 35,400
0.0497 0.0497
TBA TBA
Woodpecker/ACSS Woodpecker/ACSS
1843.0 1843.0
72/7 72/7
1.4476 1.4476
1.5102 1.5102
4 4
0.1600 0.1600
0.1067 0.1067
0.3201 0.3201
1.600 1.600
1745 1745
1957 1957
24,600 24,600
0.0483 0.0483
TBA TBA
Seahawk/ACSS Seahawk/ACSS
1869.0 1869.0
68/7 68/7
1.4681 1.4681
1.5147 1.5147
4 4
0.1658 0.1658
0.0921 0.0921
0.2763 0.2763
1.603 1.603
1769 1769
1927 1927
21,500 21,500
0.0477 0.0477
TBA TBA
Mockingbird/ACSS Mockingbird/ACSS
2034.5 2034.5
72/7 72/7
1.5979 1.5979
1.6670 1.6670
4 4
0.1681 0.1681
0.1121 0.1121
0.3363 0.3363
1.681 1.681
1926 1926
2160 2160
27,200 27,200
0.0438 0.0438
TBA TBA
Roadrunner/ACSS Roadrunner/ACSS
2057.0 2057.0
76/19 76/19
1.6152 1.6152
1.7032 1.7032
4 4
0.1645 0.1645
0.0768 0.0768
0.3840 0.3840
1.700 1.700
1946 1946
2245 2245
31,700 31,700
0.0432 0.0432
TBA TBA
Bluebird/ACSS Bluebird/ACSS
2156.0 2156.0
84/19 84/19
1.6931 1.6931
1.8309 1.8309
4 4
0.1602 0.1602
0.0961 0.0961
0.4805 0.4805
1.762 1.762
2040 2040
2507 2507
42,100 42,100
0.0411 0.0411
TBA TBA
Kiwi/ACSS Kiwi/ACSS
2167.0 2167.0
72/7 72/7
1.7022 1.7022
1.7758 1.7758
4 4
0.1735 0.1735
0.1157 0.1157
0.3471 0.3471
1.735 1.735
2051 2051
2300 2300
29,000 29,000
0.0411 0.0411
TBA TBA
Thrasher/ACSS Thrasher/ACSS
2312.0 2312.0
76/19 76/19
1.8155 1.8155
1.9144 1.9144
4 4
0.1744 0.1744
0.0814 0.0814
0.4070 0.4070
1.802 1.802
2188 2188
2524 2524
35,600 35,600
0.0385 0.0385
TBA TBA
Joree/ACSS Joree/ACSS
2515.0 2515.0
76/19 76/19
1.9750 1.9750
2.0826 2.0826
4 4
0.1819 0.1819
0.0849 0.0849
0.4245 0.4245
1.880 1.880
2380 2380
2745 2745
38,700 38,700
0.0354 0.0354

Standards & References

  • ASTM B500 Standard Specification for Metallic Coated or Aluminum-Clad Stranded Steel Core for Use in Overhead Electrical Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ASTM B802 Standard Specification for Zin-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B856 Standard Specification for Concentric-Lay-Stranded Aluminum Conductors, Coated Steel Supported (ACSS)

Construction

  1. Core:Stranded standard-strength steel core with zinc-5% aluminum-mischmetal alloy coating for corrosion protection
  2. Stranding:AAnnealed aluminum (1350-O) round wires with 63% conductivity

Resources

There are no downloadable resources for this product.