SPEC: 80116

ACSS/TW SPEC80116

Aluminum Conductor, Steel Supported. Trapezoidal Shaped Aluminum Strands. Bare.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's ACSS/TW is designed for overhead distribution and transmission lines. It is designed to operate continuously at elevated temperatures up to 250°C without loss of strength, it sags less under emergency electrical loadings than ACSR/TW, excellent self-damping properties, and its final sags are not affected by long-term creep of aluminum. Southwire's ACSS/TW is available in equal area and equal diameter design. The equal area design allows equal ampacity in a smaller diameter conductor when compared with a standard ACSS conductor. The equal diameter design allows more ampacity in an equal diameter conductor when compared with a standard ACSS conductor. ACSS/TW also provides many design opportunities for new line construction: i.e., reduced tower cost, decreased sag, increased self-damping properties, increased operating temperature and improved corrosion resistance.

Specifications

Select more options below for part numbers, packaging, and color options:
Code Word 
Size
(AWG or kcmil)
Type No. 
AL Cross Sectional Area
inch sq.
Total Cross Sectional Area
inch sq.
Layers of AL
No. of AL Wires 
No. x Dia Individual Steel Wire 
Steel Core Dia
inch
Overall OD
inch
AL Weight
lbs/1,000'
Steel Weight
lbs/1,000'
Overall Weight
lbs/1,000'
Partridge/ACSS/TW  Partridge/ACSS/TW 
266.8  266.8 
16  16 
0.2094  0.2094 
0.2435  0.2435 
2  2 
14  14 
7 x 0.0788  7 x 0.0788 
0.2364  0.2364 
0.595  0.595 
250.5  250.5 
115.6  115.6 
366.1  366.1 
Linnet/ACSS/TW  Linnet/ACSS/TW 
336.4  336.4 
16  16 
0.2641  0.2641 
0.3070  0.3070 
2  2 
16  16 
7 x 0.0885  7 x 0.0885 
0.2655  0.2655 
0.667  0.667 
316.1  316.1 
145.8  145.8 
461.9  461.9 
Oriole/ACSS/TW  Oriole/ACSS/TW 
336.4  336.4 
23  23 
0.2642  0.2642 
0.3258  0.3258 
2  2 
16  16 
7 x 0.1059  7 x 0.1059 
0.3177  0.3177 
0.692  0.692 
318.2  318.2 
209.2  209.2 
527.4  527.4 
Flicker/ACSS/TW  Flicker/ACSS/TW 
477.0  477.0 
13  13 
0.3747  0.3747 
0.4233  0.4233 
2  2 
18  18 
7 x 0.0940  7 x 0.0940 
0.2820  0.2820 
0.776  0.776 
447.8  447.8 
164.5  164.5 
612.3  612.3 
Hawk/ACSS/TW  Hawk/ACSS/TW 
477.0  477.0 
16  16 
0.3746  0.3746 
0.4356  0.4356 
2  2 
18  18 
7 x 0.1054  7 x 0.1054 
0.3162  0.3162 
0.790  0.790 
448.7  448.7 
206.4  206.4 
655.1  655.1 
Hen/ACSS/TW  Hen/ACSS/TW 
477.0  477.0 
23  23 
0.3747  0.3747 
0.4621  0.4621 
2  2 
20  20 
7 x 0.1261  7 x 0.1261 
0.3783  0.3783 
0.820  0.820 
451.1  451.1 
296.6  296.6 
747.8  747.8 
Parakeet/ACSS/TW  Parakeet/ACSS/TW 
556.5  556.5 
13  13 
0.4371  0.4371 
0.4937  0.4937 
2  2 
18  18 
7 x 0.1015  7 x 0.1015 
0.3045  0.3045 
0.835  0.835 
522.4  522.4 
191.8  191.8 
714.2  714.2 
Dove/ACSS/TW  Dove/ACSS/TW 
556.5  556.5 
16  16 
0.4371  0.4371 
0.5083  0.5083 
2  2 
20  20 
7 x 0.1138  7 x 0.1138 
0.3414  0.3414 
0.850  0.850 
523.4  523.4 
241.1  241.1 
764.5  764.5 
Rook/ACSS/TW  Rook/ACSS/TW 
636.0  636.0 
13  13 
0.4995  0.4995 
0.5643  0.5643 
2  2 
20  20 
7 x 0.1085  7 x 0.1085 
0.3255  0.3255 
0.893  0.893 
597.0  597.0 
219.2  219.2 
816.2  816.2 
Grosbeak/ACSS/TW  Grosbeak/ACSS/TW 
636.0  636.0 
16  16 
0.4995  0.4995 
0.5808  0.5808 
2  2 
20  20 
7 x 0.1216  7 x 0.1216 
0.3648  0.3648 
0.909  0.909 
601.5  601.5 
275.8  275.8 
877.3  877.3 
Scoter/ACSS/TW  Scoter/ACSS/TW 
636.0  636.0 
23  23 
0.4995  0.4995 
0.6160  0.6160 
2  2 
22  22 
7 x 0.1456  7 x 0.1456 
0.4368  0.4368 
0.942  0.942 
600.5  600.5 
394.7  394.7 
995.2  995.2 
Tern/ACSS/TW  Tern/ACSS/TW 
795.0  795.0 
7  7 
0.6244  0.6244 
0.6675  0.6675 
2  2 
17  17 
7 x 0.0886  7 x 0.0886 
0.2658  0.2658 
0.960  0.960 
745.2  745.2 
146.1  146.1 
891.3  891.3 
Puffin/ACSS/TW  Puffin/ACSS/TW 
795.0  795.0 
11  11 
0.6244  0.6244 
0.6919  0.6919 
2  2 
18  18 
7 x 0.1056  7 x 0.1056 
0.3168  0.3168 
0.980  0.980 
745.9  745.9 
228.5  228.5 
974.4  974.4 
Condor/ACSS/TW  Condor/ACSS/TW 
795.0  795.0 
13  13 
0.6244  0.6244 
0.7053  0.7053 
2  2 
20  20 
7 x 0.1213  7 x 0.1213 
0.3639  0.3639 
0.993  0.993 
746.3  746.3 
273.9  273.9 
1020.0  1020.0 
Drake/ACSS/TW  Drake/ACSS/TW 
795.0  795.0 
16  16 
0.6244  0.6244 
0.7261  0.7261 
2  2 
20  20 
7 x 0.1360  7 x 0.1360 
0.4080  0.4080 
1.010  1.010 
747.0  747.0 
344.3  344.3 
1091.3  1091.3 
Canary/ACSS/TW  Canary/ACSS/TW 
900.0  900.0 
13  13 
0.7069  0.7069 
0.7983  0.7983 
2  2 
20  20 
7 x 0.1291  7 x 0.1291 
0.3873  0.3873 
1.055  1.055 
844.8  844.8 
310.9  310.9 
1155.7  1155.7 
Phoenix/ACSS/TW  Phoenix/ACSS/TW 
954.0  954.0 
5  5 
0.7493  0.7493 
0.7876  0.7876 
3  3 
30  30 
7 x 0.0837  7 x 0.0837 
0.2511  0.2511 
1.044  1.044 
897.7  897.7 
130.4  130.4 
1028.0  1028.0 
Rail/ACSS/TW  Rail/ACSS/TW 
954.0  954.0 
7  7 
0.7493  0.7493 
0.8011  0.8011 
3  3 
32  32 
7 x 0.0971  7 x 0.0971 
0.2913  0.2913 
1.061  1.061 
898.6  898.6 
175.5  175.5 
1074.1  1074.1 
Cardinal/ACSS/TW  Cardinal/ACSS/TW 
954.0  954.0 
13  13 
0.7493  0.7493 
0.8464  0.8464 
2  2 
20  20 
7 x 0.1329  7 x 0.1329 
0.3987  0.3987 
1.080  1.080 
895.5  895.5 
328.8  328.8 
1224.3  1224.3 
Snowbird/ACSS/TW  Snowbird/ACSS/TW 
1033.5  1033.5 
5  5 
0.8117  0.8117 
0.8534  0.8534 
3  3 
30  30 
7 x 0.0871  7 x 0.0871 
0.2613  0.2613 
1.089  1.089 
972.5  972.5 
141.2  141.2 
1114.0  1114.0 
Ortolan/ACSS/TW  Ortolan/ACSS/TW 
1033.5  1033.5 
7  7 
0.8117  0.8117 
0.8678  0.8678 
3  3 
32  32 
7 x 0.1010  7 x 0.1010 
0.3030  0.3030 
1.102  1.102 
972.5  972.5 
189.9  189.9 
1162.0  1162.0 
Curlew/ACSS/TW  Curlew/ACSS/TW 
1033.5  1033.5 
13  13 
0.8117  0.8117 
0.9169  0.9169 
2  2 
22  22 
7 x 0.1383  7 x 0.1383 
0.4149  0.4149 
1.132  1.132 
970.1  970.1 
356.1  356.1 
1326.2  1326.2 
Avocet/ACSS/TW  Avocet/ACSS/TW 
1113.0  1113.0 
5  5 
0.8742  0.8742 
0.9191  0.9191 
3  3 
30  30 
7 x 0.0904  7 x 0.0904 
0.2712  0.2712 
1.129  1.129 
1047.0  1047.0 
152.1  152.1 
1199.0  1199.0 
Bluejay/ACSS/TW  Bluejay/ACSS/TW 
1113.0  1113.0 
7  7 
0.8742  0.8742 
0.9347  0.9347 
3  3 
33  33 
7 x 0.1049  7 x 0.1049 
0.3147  0.3147 
1.143  1.143 
1048.0  1048.0 
204.8  204.8 
1253.0  1253.0 
Finch/ACSS/TW  Finch/ACSS/TW 
1113.0  1113.0 
13  13 
0.8743  0.8743 
0.9852  0.9852 
3  3 
38  38 
19 x 0.0862  19 x 0.0862 
0.4310  0.4310 
1.185  1.185 
1051.0  1051.0 
376.1  376.1 
1427.0  1427.0 
Oxbird/ACSS/TW  Oxbird/ACSS/TW 
1192.5  1192.5 
5  5 
0.9366  0.9366 
0.9848  0.9848 
3  3 
30  30 
7 x 0.0936  7 x 0.0936 
0.2808  0.2808 
1.170  1.170 
1122.9  1122.9 
163.1  163.1 
1286.0  1286.0 
Bunting/ACSS/TW  Bunting/ACSS/TW 
1192.5  1192.5 
7  7 
0.9366  0.9366 
1.0013  1.0013 
3  3 
34  34 
7 x 0.1085  7 x 0.1085 
0.3255  0.3255 
1.181  1.181 
1123.2  1123.2 
219.6  219.6 
1342.8  1342.8 
Grackle/ACSS/TW  Grackle/ACSS/TW 
1192.5  1192.5 
13  13 
0.9366  0.9366 
1.0554  1.0554 
3  3 
38  38 
19 x 0.0892  19 x 0.0892 
0.4460  0.4460 
1.225  1.225 
1127.8  1127.8 
402.9  402.9 
1530.7  1530.7 
Scissortail/ACSS/TW  Scissortail/ACSS/TW 
1272.0  1272.0 
5  5 
0.9991  0.9991 
1.0505  1.0505 
3  3 
30  30 
7 x 0.0967  7 x 0.0967 
0.2901  0.2901 
1.203  1.203 
1197.0  1197.0 
174.0  174.0 
1371.0  1371.0 
Bittern/ACSS/TW  Bittern/ACSS/TW 
1272.0  1272.0 
7  7 
0.9990  0.9990 
1.0681  1.0681 
3  3 
38  38 
7 x 0.1121  7 x 0.1121 
0.3363  0.3363 
1.224  1.224 
1197.6  1197.6 
234.9  234.9 
1432.5  1432.5 
Pheasant/ACSS/TW  Pheasant/ACSS/TW 
1272.0  1272.0 
13  13 
0.9990  0.9990 
1.1256  1.1256 
3  3 
39  39 
19 x 0.0921  19 x 0.0921 
0.4605  0.4605 
1.260  1.260 
1201.0  1201.0 
429.5  429.5 
1630.5  1630.5 
Dipper/ACSS/TW  Dipper/ACSS/TW 
1351.5  1351.5 
7  7 
1.0615  1.0615 
1.1348  1.1348 
3  3 
35  35 
7 x 0.1155  7 x 0.1155 
0.3465  0.3465 
1.256  1.256 
1273.0  1273.0 
248.3  248.3 
1521.0  1521.0 
Martin/ACSS/TW  Martin/ACSS/TW 
1351.5  1351.5 
13  13 
1.0615  1.0615 
1.1959  1.1959 
3  3 
42  42 
19 x 0.0949  19 x 0.0949 
0.4745  0.4745 
1.300  1.300 
1276.1  1276.1 
456.0  456.0 
1732.1  1732.1 
Bobolink/ACSS/TW  Bobolink/ACSS/TW 
1431.0  1431.0 
7  7 
1.1236  1.1236 
1.2017  1.2017 
3  3 
36  36 
7 x 0.1189  7 x 0.1189 
0.3567  0.3567 
1.291  1.291 
1347.0  1347.0 
263.1  263.1 
1611.0  1611.0 
Plover/ACSS/TW  Plover/ACSS/TW 
1431.0  1431.0 
13  13 
1.1239  1.1239 
1.2664  1.2664 
3  3 
44  44 
19 x 0.0977  19 x 0.0977 
0.4885  0.4885 
1.337  1.337 
1351.0  1351.0 
483.2  483.2 
1834.0  1834.0 
Lapwing/ACSS/TW  Lapwing/ACSS/TW 
1590.0  1590.0 
7  7 
1.2488  1.2488 
1.3351  1.3351 
3  3 
36  36 
7 x 0.1253  7 x 0.1253 
0.3759  0.3759 
1.358  1.358 
1497.6  1497.6 
292.3  292.3 
1789.9  1789.9 
Falcon/ACSS/TW  Falcon/ACSS/TW 
1590.0  1590.0 
13  13 
1.2488  1.2488 
1.4071  1.4071 
3  3 
42  42 
19 x 0.1030  19 x 0.1030 
0.5150  0.5150 
1.410  1.410 
1502.8  1502.8 
537.2  537.2 
2040.0  2040.0 
Chukar/ACSS/TW  Chukar/ACSS/TW 
1780.0  1780.0 
8  8 
1.3986  1.3986 
1.5126  1.5126 
3  3 
38  38 
19 x 0.0874  19 x 0.0874 
0.4370  0.4370 
1.445  1.445 
1680.6  1680.6 
386.8  386.8 
2067.4  2067.4 
Bluebird/ACSS/TW  Bluebird/ACSS/TW 
2156.0  2156.0 
8  8 
1.6933  1.6933 
1.8309  1.8309 
4  4 
64  64 
19 x 0.0961  19 x 0.0961 
0.4805  0.4805 
1.608  1.608 
2045.0  2045.0 
467.5  467.5 
2512  2512 

1) Data based on a nominal cable manufactured in accordance with ASTM B 857.
2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C and a steel conductivity of 8% IACS at 20°C.
3) Ampacity based on referenced conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with an emmisivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
4) Rated breaking strength for standard core based on Class A Galfan coated steel core wire in accordance with ASTM B 802.
5) Rated strength for high strength core based on Class A Galfan coated high strength steel core wire in accordance with ASTM B 803.
6) The final design of a shaped wire compact conductor is contingent upon several factors such as: layer diameter, wire width and wire thickness. The actual configuration of a given size may vary between manufacturers. This may result in a slight variation in the number of wires, number of layers and dimensions of individual wires from that shown in the chart.

Code Word 
Size
(AWG or kcmil)
Rated Strength
lbs
High Strength
lbs
HS285 Strength
lbs
DC Resistance @ 20°C 
Ohms/Mile
AC Resistance @ 75°C 
Ohms/Mile
Ampacity @ 75°C
Amps
Ampacity @ 100°C
Amps
Ampacity @ 150°C
Amps
Ampacity @ 200°C
Amps
Ampacity @ 250°C
Amps
Partridge/ACSS/TW  Partridge/ACSS/TW 
266.8  266.8 
8,880  8,880 
9,730  9,730 
11,400  11,400 
0.3262  0.3262 
0.4009  0.4009 
454  454 
553  553 
692  692 
795  795 
880  880 
Linnet/ACSS/TW  Linnet/ACSS/TW 
336.4  336.4 
11,200  11,200 
12,300  12,300 
14,400  14,400 
0.2588  0.2588 
0.3181  0.3181 
523  523 
638  638 
801  801 
921  921 
1021  1021 
Oriole/ACSS/TW  Oriole/ACSS/TW 
336.4  336.4 
14,800  14,800 
16,300  16,300 
19,100  19,100 
0.2565  0.2565 
0.3151  0.3151 
533  533 
650  650 
816  816 
940  940 
1043  1043 
Flicker/ACSS/TW  Flicker/ACSS/TW 
477.0  477.0 
13,000  13,000 
14,200  14,200 
16,400  16,400 
0.1831  0.1831 
0.2255  0.2255 
648  648 
793  793 
998  998 
1151  1151 
1279  1279 
Hawk/ACSS/TW  Hawk/ACSS/TW 
477.0  477.0 
15,600  15,600 
17,100  17,100 
19,800  19,800 
0.1825  0.1825 
0.2247  0.2247 
652  652 
799  799 
1005  1005 
1159  1159 
1289  1289 
Hen/ACSS/TW  Hen/ACSS/TW 
477.0  477.0 
21,000  21,000 
22,700  22,700 
26,700  26,700 
0.1809  0.1809 
0.2225  0.2225 
663  663 
813  813 
1024  1024 
1181  1181 
1315  1315 
Parakeet/ACSS/TW  Parakeet/ACSS/TW 
556.5  556.5 
15,200  15,200 
16,600  16,600 
19,100  19,100 
0.1569  0.1569 
0.1935  0.1935 
713  713 
874  874 
1102  1102 
1271  1271 
1415  1415 
Dove/ACSS/TW  Dove/ACSS/TW 
556.5  556.5 
18,200  18,200 
19,900  19,900 
23,100  23,100 
0.1564  0.1564 
0.1928  0.1928 
719  719 
881  881 
1111  1111 
1282  1282 
1427  1427 
Rook/ACSS/TW  Rook/ACSS/TW 
636.0  636.0 
17,300  17,300 
19,000  19,000 
21,900  21,900 
0.1373  0.1373 
0.1696  0.1696 
775  775 
951  951 
1200  1200 
1386  1386 
1544  1544 
Grosbeak/ACSS/TW  Grosbeak/ACSS/TW 
636.0  636.0 
20,700  20,700 
22,400  22,400 
26,000  26,000 
0.1369  0.1369 
0.1689  0.1689 
781  781 
958  958 
1210  1210 
1398  1398 
1557  1557 
Scoter/ACSS/TW  Scoter/ACSS/TW 
636.0  636.0 
27,400  27,400 
29,700  29,700 
35,000  35,000 
0.1356  0.1356 
0.1672  0.1672 
795  795 
976  976 
1234  1234 
1427  1427 
1591  1591 
Tern/ACSS/TW  Tern/ACSS/TW 
795.0  795.0 
14,200  14,200 
15,200  15,200 
17,400  17,400 
0.1105  0.1105 
0.1373  0.1373 
878  878 
1080  1080 
1366  1366 
1580  1580 
1762  1762 
Puffin/ACSS/TW  Puffin/ACSS/TW 
795.0  795.0 
17,700  17,700 
19,200  19,200 
22,000  22,000 
0.1101  0.1101 
0.1365  0.1365 
886  886 
1090  1090 
1378  1378 
1595  1595 
1778  1778 
Condor/ACSS/TW  Condor/ACSS/TW 
795.0  795.0 
21,700  21,700 
23,300  23,300 
26,900  26,900 
0.1098  0.1098 
0.1361  0.1361 
890  890 
1095  1095 
1386  1386 
1604  1604 
1789  1789 
Drake/ACSS/TW  Drake/ACSS/TW 
795.0  795.0 
25,900  25,900 
28,000  28,000 
32,600  32,600 
0.1095  0.1095 
0.1355  0.1355 
896  896 
1103  1103 
1396  1396 
1616  1616 
1803  1803 
Canary/ACSS/TW  Canary/ACSS/TW 
900.0  900.0 
24,600  24,600 
26,400  26,400 
30,500  30,500 
0.0970  0.0970 
0.1205  0.1205 
962  962 
1185  1185 
1501  1501 
1739  1739 
1942  1942 
Phoenix/ACSS/TW  Phoenix/ACSS/TW 
954.0  954.0 
14,200  14,200 
15,200  15,200 
17,100  17,100 
0.0927  0.0927 
0.1187  0.1187 
967  967 
1189  1189 
1503  1503 
1740  1740 
1940  1940 
Rail/ACSS/TW  Rail/ACSS/TW 
954.0  954.0 
16,700  16,700 
18,000  18,000 
20,400  20,400 
0.0926  0.0926 
0.1183  0.1183 
972  972 
1196  1196 
1512  1512 
1750  1750 
1953  1953 
Cardinal/ACSS/TW  Cardinal/ACSS/TW 
954.0  954.0 
26,000  26,000 
28,000  28,000 
32,300  32,300 
0.0915  0.0915 
0.1138  0.1138 
997  997 
1229  1229 
1558  1558 
1806  1806 
2016  2016 
Snowbird/ACSS/TW  Snowbird/ACSS/TW 
1033.5  1033.5 
15,400  15,400 
16,400  16,400 
18,500  18,500 
0.0856  0.0856 
0.1098  0.1098 
1016  1016 
1251  1251 
1584  1584 
1834  1834 
2048  2048 
Ortolan/ACSS/TW  Ortolan/ACSS/TW 
1033.5  1033.5 
18,100  18,100 
19,500  19,500 
22,000  22,000 
0.0854  0.0854 
0.1095  0.1095 
1021  1021 
1257  1257 
1592  1592 
1843  1843 
2058  2058 
Curlew/ACSS/TW  Curlew/ACSS/TW 
1033.5  1033.5 
28,200  28,200 
30,300  30,300 
35,000  35,000 
0.0845  0.0845 
0.1053  0.1053 
1048  1048 
1293  1293 
1641  1641 
1903  1903 
2126  2126 
Avocet/ACSS/TW  Avocet/ACSS/TW 
1113.0  1113.0 
16,300  16,300 
17,500  17,500 
19,500  19,500 
0.0794  0.0794 
0.1022  0.1022 
1063  1063 
1310  1310 
1661  1661 
1925  1925 
2150  2150 
Bluejay/ACSS/TW  Bluejay/ACSS/TW 
1113.0  1113.0 
19,500  19,500 
21,000  21,000 
23,800  23,800 
0.0793  0.0793 
0.1019  0.1019 
1068  1068 
1317  1317 
1669  1669 
1935  1935 
2161  2161 
Finch/ACSS/TW  Finch/ACSS/TW 
1113.0  1113.0 
30,400  30,400 
33,200  33,200 
38,700  38,700 
0.0789  0.0789 
0.1010  0.1010 
1084  1084 
1336  1336 
1695  1695 
1965  1965 
2196  2196 
Oxbird/ACSS/TW  Oxbird/ACSS/TW 
1192.5  1192.5 
17,500  17,500 
18,700  18,700 
20,900  20,900 
0.0741  0.0741 
0.0957  0.0957 
1108  1108 
1367  1367 
1735  1735 
2013  2013 
2249  2249 
Bunting/ACSS/TW  Bunting/ACSS/TW 
1192.5  1192.5 
20,900  20,900 
22,500  22,500 
25,400  25,400 
0.0740  0.0740 
0.0954  0.0954 
1114  1114 
1374  1374 
1744  1744 
2023  2023 
2261  2261 
Grackle/ACSS/TW  Grackle/ACSS/TW 
1192.5  1192.5 
32,600  32,600 
35,500  35,500 
41,500  41,500 
0.0737  0.0737 
0.0944  0.0944 
1130  1130 
1395  1395 
1771  1771 
2055  2055 
2298  2298 
Scissortail/ACSS/TW  Scissortail/ACSS/TW 
1272.0  1272.0 
18,700  18,700 
20,000  20,000 
22,300  22,300 
0.0695  0.0695 
0.0900  0.0900 
1152  1152 
1423  1423 
1807  1807 
2098  2098 
2346  2346 
Bittern/ACSS/TW  Bittern/ACSS/TW 
1272.0  1272.0 
22,300  22,300 
24,000  24,000 
27,100  27,100 
0.0694  0.0694 
0.0897  0.0897 
1159  1159 
1431  1431 
1817  1817 
2110  2110 
2360  2360 
Pheasant/ACSS/TW  Pheasant/ACSS/TW 
1272.0  1272.0 
34,100  34,100 
37,300  37,300 
43,000  43,000 
0.0691  0.0691 
0.0887  0.0887 
1176  1176 
1452  1452 
1846  1846 
2143  2143 
2398  2398 
Dipper/ACSS/TW  Dipper/ACSS/TW 
1351.5  1351.5 
23,700  23,700 
25,500  25,500 
28,800  28,800 
0.0653  0.0653 
0.0847  0.0847 
1202  1202 
1485  1485 
1888  1888 
2194  2194 
2455  2455 
Martin/ACSS/TW  Martin/ACSS/TW 
1351.5  1351.5 
36,200  36,200 
39,600  39,600 
45,600  45,600 
0.0650  0.0650 
0.0837  0.0837 
1220  1220 
1508  1508 
1918  1918 
2228  2228 
2494  2494 
Bobolink/ACSS/TW  Bobolink/ACSS/TW 
1431.0  1431.0 
25,100  25,100 
27,000  27,000 
30,500  30,500 
0.0617  0.0617 
0.0802  0.0802 
1243  1243 
1538  1538 
1958  1958 
2276  2276 
2549  2549 
Plover/ACSS/TW  Plover/ACSS/TW 
1431.0  1431.0 
38,400  38,400 
41,900  41,900 
48,300  48,300 
0.0614  0.0614 
0.0793  0.0793 
1263  1263 
1562  1562 
1989  1989 
2313  2313 
2590  2590 
Lapwing/ACSS/TW  Lapwing/ACSS/TW 
1590.0  1590.0 
27,900  27,900 
29,600  29,600 
33,500  33,500 
0.0555  0.0555 
0.0727  0.0727 
1324  1324 
1640  1640 
2092  2092 
2435  2435 
2730  2730 
Falcon/ACSS/TW  Falcon/ACSS/TW 
1590.0  1590.0 
42,600  42,600 
46,600  46,600 
53,700  53,700 
0.0553  0.0553 
0.0717  0.0717 
1346  1346 
1668  1668 
2127  2127 
2477  2477 
2777  2777 
Chukar/ACSS/TW  Chukar/ACSS/TW 
1780.0  1780.0 
35,300  35,300 
38,200  38,200 
43,900  43,900 
0.0495  0.0495 
0.0652  0.0652 
1421  1421 
1764  1764 
2255  2255 
2630  2630 
2952  2952 
Bluebird/ACSS/TW  Bluebird/ACSS/TW 
2156.0  2156.0 
42,100  42,100 
45,500  45,500 
51,700  51,700 
0.0412  0.0412 
0.0543  0.0543 
1601  1601 
1999  1999 
2573  2573 
3014  3014 
3396  3396 

1) Data based on a nominal cable manufactured in accordance with ASTM B 857.
2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C and a steel conductivity of 8% IACS at 20°C.
3) Ampacity based on referenced conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with an emmisivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
4) Rated breaking strength for standard core based on Class A Galfan coated steel core wire in accordance with ASTM B 802.
5) Rated strength for high strength core based on Class A Galfan coated high strength steel core wire in accordance with ASTM B 803.
6) The final design of a shaped wire compact conductor is contingent upon several factors such as: layer diameter, wire width and wire thickness. The actual configuration of a given size may vary between manufacturers. This may result in a slight variation in the number of wires, number of layers and dimensions of individual wires from that shown in the chart.

Code Word 
Size
(AWG or kcmil)
Type No. 
AL Cross Sectional Area
inch sq.
Total Cross Sectional Area
inch sq.
Layers of AL
No. of AL Wires 
No. x Dia Individual Steel Wire 
Steel Core Dia
inch
Overall OD
inch
AL Weight
lbs/1,000'
Steel Weight
lbs/1,000'
Overall Weight
lbs/1,000'
Mohawk/ACSS/TW  Mohawk/ACSS/TW 
571.7  571.7 
13  13 
0.4490  0.4490 
0.5074  0.5074 
2  2 
18  18 
7 x 0.1030  7 x 0.1030 
0.3090  0.3090 
0.850  0.850 
537.0  537.0 
197.5  197.5 
734.5  734.5 
Calumet/ACSS/TW  Calumet/ACSS/TW 
565.3  565.3 
16  16 
0.4439  0.4439 
0.5162  0.5162 
2  2 
20  20 
7 x 0.1146  7 x 0.1146 
0.3438  0.3438 
0.860  0.860 
531.2  531.2 
244.5  244.5 
775.7  775.7 
Mystic/ACSS/TW  Mystic/ACSS/TW 
666.6  666.6 
13  13 
0.5236  0.5236 
0.5914  0.5914 
2  2 
20  20 
7 x 0.1244  7 x 0.1244 
0.3732  0.3732 
0.913  0.913 
630.4  630.4 
230.3  230.3 
860.7  860.7 
Oswego/ACSS/TW  Oswego/ACSS/TW 
664.8  664.8 
16  16 
0.5221  0.5221 
0.6072  0.6072 
2  2 
20  20 
7 x 0.1244  7 x 0.1244 
0.3732  0.3732 
0.927  0.927 
628.7  628.7 
288.7  288.7 
917.4  917.4 
Maumee/ACSS/TW  Maumee/ACSS/TW 
768.2  768.2 
13  13 
0.6034  0.6034 
0.6819  0.6819 
2  2 
20  20 
7 x 0.1195  7 x 0.1195 
0.3585  0.3585 
0.977  0.977 
721.1  721.1 
265.9  265.9 
987.0  987.0 
Wabash/ACSS/TW  Wabash/ACSS/TW 
762.8  762.8 
16  16 
0.5992  0.5992 
0.6966  0.6966 
2  2 
20  20 
7 x 0.1331  7 x 0.1331 
0.3993  0.3993 
0.990  0.990 
716.7  716.7 
329.8  329.8 
1046.5  1046.5 
Kettle/ACSS/TW  Kettle/ACSS/TW 
957.2  957.2 
7  7 
0.7518  0.7518 
0.8038  0.8038 
3  3 
32  32 
7 x 0.0973  7 x 0.0973 
0.2919  0.2919 
1.060  1.060 
901.6  901.6 
176.2  176.2 
1078.0  1078.0 
Fraser/ACSS/TW  Fraser/ACSS/TW 
946.7  946.7 
10  10 
0.7436  0.7436 
0.8168  0.8168 
3  3 
35  35 
7 x 0.1154  7 x 0.1154 
0.3462  0.3462 
1.077  1.077 
892.6  892.6 
247.9  247.9 
1141.0  1141.0 
Columbia/ACSS/TW  Columbia/ACSS/TW 
966.2  966.2 
13  13 
0.7589  0.7589 
0.8573  0.8573 
2  2 
21  21 
7 x 0.1338  7 x 0.1338 
0.4014  0.4014 
1.092  1.092 
906.9  906.9 
333.2  333.2 
1240.0  1240.0 
Suwannee/ACSS/TW  Suwannee/ACSS/TW 
959.6  959.6 
16  16 
0.7537  0.7537 
0.8762  0.8762 
2  2 
22  22 
7 x 0.1493  7 x 0.1493 
0.4479  0.4479 
1.110  1.110 
901.6  901.6 
415.0  415.0 
1316.6  1316.6 
Cheyenne/ACSS/TW  Cheyenne/ACSS/TW 
1168.1  1168.1 
5  5 
0.9175  0.9175 
0.9646  0.9646 
3  3 
30  30 
7 x 0.0926  7 x 0.0926 
0.2778  0.2778 
1.155  1.155 
1099.0  1099.0 
159.6  159.6 
1259.0  1259.0 
Genesee/ACSS/TW  Genesee/ACSS/TW 
1158.0  1158.0 
7  7 
0.9095  0.9095 
0.9733  0.9733 
3  3 
34  34 
7 x 0.1078  7 x 0.1078 
0.3234  0.3234 
1.165  1.165 
1092.0  1092.0 
216.0  216.0 
1308.0  1308.0 
Hudson/ACSS/TW  Hudson/ACSS/TW 
1158.4  1158.4 
13  13 
0.9098  0.9098 
1.0281  1.0281 
2  2 
24  24 
7 x 0.1467  7 x 0.1467 
0.4401  0.4401 
1.196  1.196 
1087.3  1087.3 
400.7  400.7 
1488.0  1488.0 
Catawba/ACSS/TW  Catawba/ACSS/TW 
1272.0  1272.0 
5  5 
0.9991  0.9991 
1.0505  1.0505 
3  3 
30  30 
7 x 0.0967  7 x 0.0967 
0.2901  0.2901 
1.203  1.203 
1197.0  1197.0 
174.0  174.0 
1371.0  1371.0 
Nelson/ACSS/TW  Nelson/ACSS/TW 
1257.1  1257.1 
7  7 
0.9874  0.9874 
1.0557  1.0557 
3  3 
35  35 
7 x 0.1115  7 x 0.1115 
0.3345  0.3345 
1.213  1.213 
1184.0  1184.0 
231.4  231.4 
1415.0  1415.0 
Yukon/ACSS/TW  Yukon/ACSS/TW 
1233.6  1233.6 
13  13 
0.9689  0.9689 
1.0925  1.0925 
3  3 
38  38 
19 x 0.0910  19 x 0.0910 
0.4550  0.4550 
1.245  1.245 
1166.7  1166.7 
419.3  419.3 
1586.0  1586.0 
Truckee/ACSS/TW  Truckee/ACSS/TW 
1372.5  1372.5 
5  5 
1.0780  1.0780 
1.1334  1.1334 
3  3 
30  30 
7 x 0.1004  7 x 0.1004 
0.3012  0.3012 
1.248  1.248 
1292.0  1292.0 
187.6  187.6 
1479.0  1479.0 
Mackenzie/ACSS/TW  Mackenzie/ACSS/TW 
1359.7  1359.7 
7  7 
1.0679  1.0679 
1.1418  1.1418 
3  3 
36  36 
7 x 0.1159  7 x 0.1159 
0.3477  0.3477 
1.259  1.259 
1281.0  1281.0 
250.0  250.0 
1531.0  1531.0 
Thames/ACSS/TW  Thames/ACSS/TW 
1334.6  1334.6 
13  13 
1.0480  1.0480 
1.1809  1.1809 
3  3 
38  38 
19 x 0.0944  19 x 0.0944 
0.4720  0.4720 
1.290  1.290 
1260.1  1260.1 
451.2  451.2 
1711.3  1711.3 
St. Croix/ACSS/TW  St. Croix/ACSS/TW 
1467.8  1467.8 
5  5 
1.1529  1.1529 
1.2124  1.2124 
3  3 
33  33 
7 x 0.1041  7 x 0.1041 
0.3123  0.3123 
1.292  1.292 
1381.0  1381.0 
201.7  201.7 
1583.0  1583.0 
Miramichi/ACSS/TW  Miramichi/ACSS/TW 
1455.3  1455.3 
7  7 
1.1430  1.1430 
1.2222  1.2222 
3  3 
36  36 
7 x 0.1200  7 x 0.1200 
0.3600  0.3600 
1.302  1.302 
1372.0  1372.0 
268.0  268.0 
1640.0  1640.0 
Merrimack/ACSS/TW  Merrimack/ACSS/TW 
1433.6  1433.6 
13  13 
1.1250  1.1250 
1.2677  1.2677 
3  3 
39  39 
19 x 0.0978  19 x 0.0978 
0.4890  0.4890 
1.340  1.340 
1355.8  1355.8 
484.3  484.3 
1840.1  1840.1 
Platte/ACSS/TW  Platte/ACSS/TW 
1569.0  1569.0 
5  5 
1.2323  1.2323 
1.2957  1.2957 
3  3 
33  33 
7 x 0.1074  7 x 0.1074 
0.3222  0.3222 
1.334  1.334 
1478  1478 
215.0  215.0 
1693  1693 
Potomac/ACSS/TW  Potomac/ACSS/TW 
1557.4  1557.4 
7  7 
1.2232  1.2232 
1.3079  1.3079 
3  3 
36  36 
7 x 0.1241  7 x 0.1241 
0.3723  0.3723 
1.350  1.350 
1466.9  1466.9 
288.1  288.1 
1755  1755 
Rio Grande/ACSS/TW  Rio Grande/ACSS/TW 
1533.3  1533.3 
13  13 
1.2043  1.2043 
1.3571  1.3571 
3  3 
38  38 
19 x 0.1012  19 x 0.1012 
0.5060  0.5060 
1.380  1.380 
1449.0  1449.0 
519.0  519.0 
1968.0  1968.0 
Schuylkill/ACSS/TW  Schuylkill/ACSS/TW 
1657.4  1657.4 
7  7 
1.3020  1.3020 
1.3920  1.3920 
3  3 
36  36 
7 x 0.1280  7 x 0.1280 
0.3840  0.3840 
1.386  1.386 
1563  1563 
305.0  305.0 
1868  1868 
Pecos/ACSS/TW  Pecos/ACSS/TW 
1622.0  1622.0 
13  13 
1.2739  1.2739 
1.4429  1.4429 
3  3 
39  39 
19 x 0.1064  19 x 0.1064 
0.5320  0.5320 
1.420  1.420 
1533.7  1533.7 
573.2  573.2 
2106.9  2106.9 
Pee Dee/ACSS/TW  Pee Dee/ACSS/TW 
1758.6  1758.6 
7  7 
1.3810  1.3810 
1.4770  1.4770 
3  3 
38  38 
7 x 0.1319  7 x 0.1319 
0.3957  0.3957 
1.427  1.427 
1656.4  1656.4 
323.9  323.9 
1980.3  1980.3 
James/ACSS/TW  James/ACSS/TW 
1730.6  1730.6 
13  13 
1.3590  1.3590 
1.5314  1.5314 
3  3 
34  34 
19 x 0.1075  19 x 0.1075 
0.5375  0.5375 
1.470  1.470 
1636  1636 
585.0  585.0 
2221  2221 
Athabaska/ACSS/TW  Athabaska/ACSS/TW 
1949.6  1949.6 
7  7 
1.5312  1.5312 
1.6377  1.6377 
3  3 
44  44 
7 x 0.1392  7 x 0.1392 
0.4176  0.4176 
1.504  1.504 
1836  1836 
360.7  360.7 
2197  2197 
Cumberland/ACSS/TW  Cumberland/ACSS/TW 
1926.9  1926.9 
13  13 
1.5134  1.5134 
1.7049  1.7049 
3  3 
42  42 
19 x 0.1133  19 x 0.1133 
0.5665  0.5665 
1.550  1.550 
1821  1821 
650.0  650.0 
2471  2471 
Powder/ACSS/TW  Powder/ACSS/TW 
2153.8  2153.8 
8  8 
1.6912  1.6912 
1.8290  1.8290 
4  4 
64  64 
19 x 0.0961  19 x 0.0961 
0.4805  0.4805 
1.602  1.602 
2042.5  2042.5 
396.1  396.1 
2438.6  2438.6 
Santee/ACSS/TW  Santee/ACSS/TW 
2627.3  2627.3 
8  8 
2.0630  2.0630 
2.2268  2.2268 
4  4 
64  64 
19 x 0.1062  19 x 0.1062 
0.5310  0.5310 
1.761  1.761 
2491.5  2491.5 
571.1  571.1 
3062.6  3062.6 

1) Data based on a nominal cable manufactured in accordance with ASTM B 857.
2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C and a steel conductivity of 8% IACS at 20°C.
3) Ampacity based on referenced conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with an emmisivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
4) Rated breaking strength for standard core based on Class A Galfan coated steel core wire in accordance with ASTM B 802.
5) Rated strength for high strength core based on Class A Galfan coated high strength steel core wire in accordance with ASTM B 803.
6) The final design of a shaped wire compact conductor is contingent upon several factors such as: layer diameter, wire width and wire thickness. The actual configuration of a given size may vary between manufacturers. This may result in a slight variation in the number of wires, number of layers and dimensions of individual wires from that shown in the chart.

Code Word 
Size
(AWG or kcmil)
Rated Strength
lbs
High Strength
lbs
HS285 Strength
lbs
DC Resistance @ 20°C 
Ohms/Mile
AC Resistance @ 75°C 
Ohms/Mile
Ampacity @ 75°C
Amps
Ampacity @ 100°C
Amps
Ampacity @ 150°C
Amps
Ampacity @ 200°C
Amps
Ampacity @ 250°C
Amps
Mohawk/ACSS/TW  Mohawk/ACSS/TW 
571.7  571.7 
15,600  15,600 
17,100  17,100 
19,700  19,700 
0.1527  0.1527 
0.1884  0.1884 
725  725 
889  889 
1121  1121 
1294  1294 
1441  1441 
Calumet/ACSS/TW  Calumet/ACSS/TW 
565.3  565.3 
18,400  18,400 
20,200  20,200 
23,500  23,500 
0.1540  0.1540 
0.1898  0.1898 
725  725 
890  890 
1122  1122 
1295  1295 
1442  1442 
Mystic/ACSS/TW  Mystic/ACSS/TW 
666.6  666.6 
18,200  18,200 
19,900  19,900 
22,900  22,900 
0.1310  0.1310 
0.1619  0.1619 
798  798 
980  980 
1238  1238 
1431  1431 
1595  1595 
Oswego/ACSS/TW  Oswego/ACSS/TW 
664.8  664.8 
21,700  21,700 
23,400  23,400 
27,200  27,200 
0.1309  0.1309 
0.1616  0.1616 
802  802 
985  985 
1244  1244 
1439  1439 
1604  1604 
Maumee/ACSS/TW  Maumee/ACSS/TW 
768.2  768.2 
21,000  21,000 
23,000  23,000 
26,500  26,500 
0.1137  0.1137 
0.1407  0.1407 
872  872 
1072  1072 
1356  1356 
1569  1569 
1750  1750 
Wabash/ACSS/TW  Wabash/ACSS/TW 
762.8  762.8 
24,900  24,900 
26,800  26,800 
31,200  31,200 
0.1141  0.1141 
0.1411  0.1411 
873  873 
1074  1074 
1359  1359 
1573  1573 
1755  1755 
Kettle/ACSS/TW  Kettle/ACSS/TW 
957.2  957.2 
16,800  16,800 
18,100  18,100 
20,400  20,400 
0.0922  0.0922 
0.1180  0.1180 
973  973 
1197  1197 
1514  1514 
1753  1753 
1955  1955 
Fraser/ACSS/TW  Fraser/ACSS/TW 
946.7  946.7 
21,100  21,100 
22,900  22,900 
26,200  26,200 
0.0930  0.0930 
0.1187  0.1187 
974  974 
1199  1199 
1517  1517 
1756  1756 
1959  1959 
Columbia/ACSS/TW  Columbia/ACSS/TW 
966.2  966.2 
26,400  26,400 
28,300  28,300 
32,800  32,800 
0.0904  0.0904 
0.1124  0.1124 
1005  1005 
1239  1239 
1571  1571 
1822  1822 
2035  2035 
Suwannee/ACSS/TW  Suwannee/ACSS/TW 
959.6  959.6 
30,700  30,700 
33,100  33,100 
38,600  38,600 
0.0907  0.0907 
0.1127  0.1127 
1008  1008 
1243  1243 
1576  1576 
1828  1828 
2042  2042 
Cheyenne/ACSS/TW  Cheyenne/ACSS/TW 
1168.1  1168.1 
17,200  17,200 
18,300  18,300 
20,500  20,500 
0.0757  0.0757 
0.0979  0.0979 
1095  1095 
1350  1350 
1712  1712 
1986  1986 
2219  2219 
Genesee/ACSS/TW  Genesee/ACSS/TW 
1158.0  1158.0 
20,500  20,500 
22,100  22,100 
25,000  25,000 
0.0762  0.0762 
0.0981  0.0981 
1094  1094 
1350  1350 
1712  1712 
1985  1985 
2218  2218 
Hudson/ACSS/TW  Hudson/ACSS/TW 
1158.4  1158.4 
31,100  31,100 
33,500  33,500 
38,800  38,800 
0.0754  0.0754 
0.0943  0.0943 
1124  1124 
1389  1389 
1766  1766 
2051  2051 
2295  2295 
Catawba/ACSS/TW  Catawba/ACSS/TW 
1272.0  1272.0 
18,700  18,700 
20,000  20,000 
22,300  22,300 
0.0695  0.0695 
0.0900  0.0900 
1152  1152 
1423  1423 
1807  1807 
2098  2098 
2346  2346 
Nelson/ACSS/TW  Nelson/ACSS/TW 
1257.1  1257.1 
22,100  22,100 
23,800  23,800 
26,900  26,900 
0.0702  0.0702 
0.0907  0.0907 
1150  1150 
1420  1420 
1804  1804 
2094  2094 
2342  2342 
Yukon/ACSS/TW  Yukon/ACSS/TW 
1233.6  1233.6 
33,200  33,200 
36,300  36,300 
41,900  41,900 
0.0712  0.0712 
0.0914  0.0914 
1154  1154 
1425  1425 
1810  1810 
2101  2101 
2350  2350 
Truckee/ACSS/TW  Truckee/ACSS/TW 
1372.5  1372.5 
20,200  20,200 
21,500  21,500 
24,000  24,000 
0.0644  0.0644 
0.0838  0.0838 
1206  1206 
1491  1491 
1896  1896 
2203  2203 
2466  2466 
Mackenzie/ACSS/TW  Mackenzie/ACSS/TW 
1359.7  1359.7 
23,900  23,900 
25,700  25,700 
29,000  29,000 
0.0649  0.0649 
0.0842  0.0842 
1206  1206 
1490  1490 
1895  1895 
2202  2202 
2465  2465 
Thames/ACSS/TW  Thames/ACSS/TW 
1334.6  1334.6 
35,800  35,800 
39,100  39,100 
45,100  45,100 
0.0658  0.0658 
0.0847  0.0847 
1210  1210 
1495  1495 
1902  1902 
2209  2209 
2472  2472 
St. Croix/ACSS/TW  St. Croix/ACSS/TW 
1467.8  1467.8 
21,600  21,600 
23,100  23,100 
25,800  25,800 
0.0602  0.0602 
0.0787  0.0787 
1256  1256 
1554  1554 
1979  1979 
2302  2302 
2578  2578 
Miramichi/ACSS/TW  Miramichi/ACSS/TW 
1455.3  1455.3 
25,600  25,600 
27,100  27,100 
30,700  30,700 
0.0607  0.0607 
0.0790  0.0790 
1269  1269 
1573  1573 
2007  2007 
2338  2338 
2577  2577 
Merrimack/ACSS/TW  Merrimack/ACSS/TW 
1433.6  1433.6 
38,400  38,400 
42,000  42,000 
48,400  48,400 
0.0613  0.0613 
0.0791  0.0791 
1277  1277 
1584  1584 
2021  2021 
2354  2354 
2595  2595 
Platte/ACSS/TW  Platte/ACSS/TW 
1569.0  1569.0 
23,100  23,100 
24,600  24,600 
27,500  27,500 
0.0564  0.0564 
0.0740  0.0740 
1319  1319 
1637  1637 
2092  2092 
2439  2439 
2692  2692 
Potomac/ACSS/TW  Potomac/ACSS/TW 
1557.4  1557.4 
27,300  27,300 
29,000  29,000 
32,800  32,800 
0.0567  0.0567 
0.0741  0.0741 
1321  1321 
1639  1639 
2094  2094 
2441  2441 
2694  2694 
Rio Grande/ACSS/TW  Rio Grande/ACSS/TW 
1533.3  1533.3 
41,200  41,200 
45,000  45,000 
51,900  51,900 
0.0573  0.0573 
0.0742  0.0742 
1329  1329 
1650  1650 
2108  2108 
2456  2456 
2710  2710 
Schuylkill/ACSS/TW  Schuylkill/ACSS/TW 
1657.4  1657.4 
29,100  29,100 
30,900  30,900 
34,900  34,900 
0.0533  0.0533 
0.0700  0.0700 
1370  1370 
1702  1702 
2177  2177 
2539  2539 
2805  2805 
Pecos/ACSS/TW  Pecos/ACSS/TW 
1622.0  1622.0 
45,000  45,000 
49,300  49,300 
56,900  56,900 
0.0541  0.0541 
0.0703  0.0703 
1377  1377 
1710  1710 
2187  2187 
2551  2551 
2816  2816 
Pee Dee/ACSS/TW  Pee Dee/ACSS/TW 
1758.6  1758.6 
30,900  30,900 
32,800  32,800 
37,100  37,100 
0.0502  0.0502 
0.0663  0.0663 
1418  1418 
1763  1763 
2259  2259 
2637  2637 
2916  2916 
James/ACSS/TW  James/ACSS/TW 
1730.6  1730.6 
46,400  46,400 
50,800  50,800 
58,500  58,500 
0.0508  0.0508 
0.0663  0.0663 
1430  1430 
1778  1778 
2277  2277 
2657  2657 
2937  2937 
Athabaska/ACSS/TW  Athabaska/ACSS/TW 
1949.6  1949.6 
34,300  34,300 
36,500  36,500 
41,300  41,300 
0.0453  0.0453 
0.0595  0.0595 
1505  1505 
1873  1873 
2403  2403 
2808  2808 
3157  3157 
Cumberland/ACSS/TW  Cumberland/ACSS/TW 
1926.9  1926.9 
51,600  51,600 
56,400  56,400 
65,000  65,000 
0.0456  0.0456 
0.0600  0.0600 
1508  1508 
1875  1875 
2400  2400 
2802  2802 
3148  3148 
Powder/ACSS/TW  Powder/ACSS/TW 
2153.8  2153.8 
42,100  42,100 
45,500  45,500 
51,700  51,700 
0.0412  0.0412 
0.0543  0.0543 
1599  1599 
1996  1996 
2569  2569 
3009  3009 
3391  3391 
Santee/ACSS/TW  Santee/ACSS/TW 
2627.3  2627.3 
51,300  51,300 
55,600  55,600 
63,100  63,100 
0.0338  0.0338 
0.0459  0.0459 
1784  1784 
2237  2237 
2894  2894 
3403  3403 
3846  3846 

1) Data based on a nominal cable manufactured in accordance with ASTM B 857.
2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C and a steel conductivity of 8% IACS at 20°C.
3) Ampacity based on referenced conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with an emmisivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
4) Rated breaking strength for standard core based on Class A Galfan coated steel core wire in accordance with ASTM B 802.
5) Rated strength for high strength core based on Class A Galfan coated high strength steel core wire in accordance with ASTM B 803.
6) The final design of a shaped wire compact conductor is contingent upon several factors such as: layer diameter, wire width and wire thickness. The actual configuration of a given size may vary between manufacturers. This may result in a slight variation in the number of wires, number of layers and dimensions of individual wires from that shown in the chart.

Standards & References

  • ASTM B500 Metallic Coated Stranded Steel Core for use in overhead Electrical Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ASTM B802 Zinc-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Aluminum Conductors, Steel Reinforced (ACSR).
  • ASTM B803 High-Strength Zinc-5% Aluminum Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B857 Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductors, Coated-Steel Supported (ACSS/TW)

Construction

  1. Core:Steel strands form the central core of the conductor with one or more layers of 63% minimum average conductivity aluminum 1350-0 wire stranded around it.
  2. Stranding:ACSS is a composite concentric-lay-stranded conductor.
  • The steel core carries most or all of the mechanical load of the conductor due to the "0" (fully annealed or soft) temper aluminum.
  • Zinc-5% aluminum-mischmetal alloy coating.
  • High strength steel core, aluminized, and aluminum clad steel core is also available.

Resources

There are no downloadable resources for this product.