Southwire’s 35KV ARMOR-X® are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.397 3.55 | inch cm |
| Insulation Thickness (mils) (mm) | 345 8.76 | mils mm |
| Diameter Over Shield (in) (cm) | 1.457 3.70 | inch cm |
| Ground Size | 1x2 1x2 | |
| Diameter Over Armor (in) (cm) | 4.201 10.67 | inch cm |
| Jacket Thickness (mils) (mm) | 95 2.41 | mils mm |
| Approx. OD (in) (cm) | 4.391 11.15 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 8629 12841 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 8400 3810.17 | lbs kg |
| Min. Bend Radius (in) (cm) | 30.7 77.98 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.