SF-01 SIMPULL FLANGE SETS

Southwire #: 64864901 Model #: SF-01

The SIMpull ™ Flange’s patented shaft less design, safely allows one person to turn a wooden or plastic reel up to 34 in. and 2000 lbs into a time saving, field-installable solution that removes the need to handle heavy jack stands. Each flange rotates independently, and allows free movement of loaded wooden or plastic reels. The SIMpull ™ Flange is reusable in the field and can be installed on multiple reels throughout the jobsite

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed to be installed in the field
  • Stand included for easy transport and storage
  • Allows reel to be placed right next to feeding location
  • Significantly easier and safer to move reels throughout a jobsite
  • Can be reinstalled onto multiple reels throughout the course of the job
  • Eliminates the need for jacks and axles on compatible reel sizes

Specifications

Stock # 64864901 64864901
UPC # 032886695070 032886695070
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;