AUTOMATIC ROTO-SPLIT WOUNDED WARRIOR, RS-101AC-WW p-66978440 66978440

Southwire #: 66978440 Model #: RS-101AC-WW

Southwire is proud to partner with Wounded Warrior Project®. This incredibly special partnership represents our continued focus to support our veterans, our communities, and the markets we serve. The RS-101AC-WW features a clamping system that covers the complete cable size range without using a thumb screw. The self-tightening blade prevents you from damaging the cable. Made in the USA.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Cuts or strips any armored cable from AWG 14/2 to 10/4, including AC, MC, BX, & HCF
  • Cuts 3/8" trade size Flex
  • Automatically adjusts the clamping pin to the correct diameter
  • Depth of cut adjustment for standard MC cable and smaller diameter MC cable
  • Self-tightening blade system and ergonomic crank handle with offset for maximum hand clearance
  • Stores up to 6 extra blades in handle knob
  • Durable die cast epoxy-enameled body

Specifications

UPC # 723875061012 723875061012

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;