50 FT 12/4 SOOW L14-20 TWIST-LOCK EXTENSION 125/250V 20A 3P4W p-6413 6413

Southwire #: 6413 Model #: 6413

Spec-Grade Temporary NEMA Power Cables for Heavy Duty Applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Heavy-Duty Rubber, Industrial Duty, Type SOOW cable for years of usage and zero compliance issues
  • Cordsets have federal specification (WC596) grade plug and connectors
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance
  • Can also be personalized with your name and logo through our custom cord labeling procedure

Specifications

Model # 6413 6413
UPC # 032886751554 032886751554

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 65ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;