50 FT 10/4 SOOW L15-30 TWIST-LOCK EXTENSION 250V 30A 3P4W p-1045 1045

Southwire #: 1045 Model #: 1045

Spec-Grade Temporary NEMA Power Cables for Heavy Duty Applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Heavy-Duty Rubber, Industrial Duty, Type SOOW cable for years of usage and zero compliance issues
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance
  • STW Cable Type
  • Can also be personalized with your name and logo through our custom cord labeling procedure

Specifications

Model # 1045 1045
UPC # 032886751332 032886751332

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;