120/208V 100A 6-Circuit 2-Wheel Power Distribution Cart, 4 x 125V/250V50A 6369 + 2 x 120V/20A 5-20 Duplex GFCI U-Ground p-6212DC 6212DC

Southwire #: 6212DC Model #: 6212DC

3-Phase Temporary Power Distribution Cart

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Designed to act as the feeder to smaller temporary power boxes, or are wired for powering large equipment
  • 16 Ga. Stainless-Steel Construction endures for years of use
  • Clear Breaker panel window allows instant visibility on circuit status
  • Easily stackable heavy-duty cart allows for compact storage yet fast mobility
  • Lifting Rings allow for fast access to hook into a lift and relocate where it is needed

Specifications

Model # 6212DC 6212DC
UPC # 032886752117 032886752117

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;