The 12/3 Red, White, & Blue is dedicated to the American contractor and is proudly made in USA. This cord features molded water-resistant connectors and flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight, making it suitable for all weather conditions. Connectors with reinforced blades add durability that protects prongs from bending and/or breaking. The lighted receptor end shows that power is on and extension cord is ready for use. The unique red, white and blue stripped design will add a pop of Patriotism to your work and is highly visible.
Southwire’s vinyl red, white and blue outdoor extension cords have molded, water resistant connectors with reinforced blades that make them suitable for all-weather outdoor use
Lighted female ends let you know that there is power ready and available
Water-Resistant
Specifications
Model #
2549SWUSA250012549SWUSA25001
UPC #
032886797811032886797811
UL Certified
YesYes
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 3ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 19ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;