Class 4 Receiver 4KW HVDC p-CLRX4KHV CLRX4KHV

Southwire #: CLRX4KHV Model #: CLRX4KHV

This Class 4 High Voltage DC 4kW Receiver delivers 4kW of high‑voltage DC output within a Class 4 fault‑managed power system, providing safe, intelligent, long‑distance energy distribution. Its robust design converts Digital Electricity® back into reliable DC power, supporting modern data‑center, industrial, and smart‑building infrastructures. With certified UL Class 4 safety, it ensures protected operation while integrating seamlessly into advanced power architectures.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides 4 kW HVDC output with Class 4 fault‑managed protection, delivering high‑capacity power safely across long distances
  • Converts Digital Electricity® into stable high‑voltage DC, enabling efficient power delivery to distributed loads in complex infrastructure
  • Engineered for integration into smart‑building, industrial, and data‑center environments requiring dependable remote power
  • UL‑certified for Class 4 systems, ensuring monitored, fault‑managed operation without compromising power capacity or reach

Specifications

Model # CLRX4KHV CLRX4KHV
UPC # 032886797552 032886797552
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;