4" RND FAN RATED BOX 1-1/2" DP W/BAR HGR p-54151-CFBH 54151-CFBH

Southwire #: 54151-CFBH Model #: 54151-CFBH

4 in round 1-1/2 in deep boxes with new construction bar hangers and side and bottom knockouts are installed in ceiling and walls for mounting heavy fixtures or ceiling fans. Brackets allow the box to be mounted directly onto structural members and provide unobstructed path for the conduit and cable installation.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Installed in ceilings or walls for mounting ceiling fans or heavy light fixtures
  • Kit Includes mounting hardware, NM fitting and dust cover
  • 16" OC Joist Rating: 70 lbs Ceiling Fan / 210 lbs fixture
  • 24" OC Joist Rating: 70 lbs Ceiling Fan / 90 lbs fixture

Specifications

UPC # 032886189715 032886189715

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;