1PK 200W POWER & CCT SELECTABLE LARGE FLOOD-SLIPFITTER MOUNT120W/150W/200W 3000K/4000K/5000K18000/22500/30000 LUMENS120-277V DIMMABLE WHITE FINISHYOKE MOUNT INCLUDED7-PIN RECEPTACLE INCLUDED3-PIN PHOTOCELL INCLUDEDSHORTING CAP INCLUDED p-FL-200PCS-SFYK-WH FL-200PCS-SFYK-WH

Southwire #: FL-200PCS-SFYK-WH Model #: FL-200PCS-SFYK-WH

Maximize jobsite versatility with this feature-rich Flood Light that offers Power Selectability, CCT Selectability, Dusk-to-Dawn Sensor, and two mounting options. All fixtures are made of durable white aluminum with a glass lens and are IP65 water resistant.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • General area and flood lighting
  • Building facades
  • Pedestrian walkways
  • Signage, monuments
  • Maximize jobsite versatility with five size options
  • Power & CCT selectable technology
  • Two mounting options included with each fixture
  • Built-in Photocell or Dusk-to-Dawn Sensor included on all fixtures
  • Bronze or white aluminum housing with glass lens
  • Aluminum housing with glass lens

Specifications

UPC # 032886194771 032886194771

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;