MINI STEEL TEMP LGHT FXTR ONLY

Southwire #: TLM Model #: TLM

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mini steel temp light - fixture only
  • Cage height 5 7/8 in
  • Cage diameter 4 in
  • Base: Medium E26

Specifications

Model # TLM TLM
UPC # 785592118516 785592118516
Product Height 9.25 23.50 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.342 0.16 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;