Hang-A-Light 120W Long Neck LED Temporary Light Fixture p-1110120ECO 1110120ECO

Southwire #: 1110120ECO Model #: 1110120ECO

When the jobsite demands the maximum overhead light output available, Southwire’s Hang-A-Light® family is just what is needed. All of these lights offer high-output lighting options and include the durability that you expect from a Southwire product. No matter how small or large the area, Southwire has a light for the job.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Spring Loaded Hanging Hook
  • 13,500 Lumens
  • 121 Watts
  • cUL Listed

Specifications

Model # 1110120ECO 1110120ECO
UPC # 786625000679 786625000679
Product Height 15.375 39.05 inch cm
Product Width 13.875 35.24 inch cm
Depth 23.5 59.69 inch cm
Product Weight 9.9 4.49 lbs kg
Brand Hang-A-Light® Hang-A-Light®
Lumens 13500 13500
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;