12PK 15.5W U-BEND LED T8 FROST 5000K SINGLE END p-L4T8B/U6/850/15F L4T8B/U6/850/15F

Southwire #: L4T8B/U6/850/15F Model #: L4T8B/U6/850/15F

The Topaz direct replacement and bypass T8 LED U-tubes are a perfect solution for commercial applications. Featuring an advanced optical design, this lamp provides a glare free and seamless end to end 160˚ light emitting area. With a life rating of 50,000 hours, retrofitting to the Topaz T8 LED U-tube series can offer up to 40% energy saving and 2X the life over fluorescent technology.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ballast bypass version
  • Extremely long life and energy efficient
  • Full light around bend
  • Polycarbonate construction
  • No mercury

Specifications

UPC # 751338016378 751338016378
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;