4' LED Linear T8 Tube Ballast Bypass 4000K14W Frosted with PET Coating NSF

Southwire #: L4T8B/40K/14F/DE Model #: L4T8B/40K/14F/DE

Topaz's LED ballast bypass T8 LED lamp offers an energy efficient replacement for traditional fluorescent T8 systems. In addition to single-end wire connection, these new tubes feature an end-to-end wire connection option greatly reducing retrofit labor and the additional expense of replacing non-shunted lamp sockets. These lamps are DLC qualified, NSF approved and are rated for damp locations.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ballast bypass with end-to-end connection minimizes labor and eliminates need for additional non-shunted sockets
  • Alternate to install as single-end bypass*
  • Extremely long life and energy efficient
  • Frosted glass tube construction with PET shatter protection
  • Easy and safe replacement for traditional T8 lamps

Specifications

Stock # L4T8B/40K/14F/DE L4T8B/40K/14F/DE
UPC # 751338035287 751338035287
Size 4-FT 4-FT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;