LED Exit, Edge-lit Single Face, Clear, Surface Mount, Red, Battery Backup

Southwire #: ESEL/SFS/RCL/B Model #: ESEL/SFS/RCL/B

Topaz's Single Face LED Edge-Lit Exit Signs are the ideal safety solution for office, industrial, retail and public places. Always ensure exits are clearly marked, even in the event of a power failure with the built-in 90-minute battery backup. These modern units have a clean look, with clear panel and red EXIT letters. Surface mount installation is easy with the included canopy and mounting accessories.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Meets NFPA 70, NFPA 101, UL924, NEC/OSHA Standards
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage
  • Clear, single face or mirrored, double face configurations available
  • Configurable arrows
  • Ceiling, wall, or side mounting capability
  • Recessed mount kit sold separately

Specifications

Stock # ESEL/SFS/RCL/B ESEL/SFS/RCL/B
UPC # 751338035706 751338035706
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;