2-GANG WHILE IN-USE COVER RATED EXTRA DUTY 40 IN 1, CLEAR p-2GIU-W 2GIU-W

Southwire #: 2GIU-W Model #: 2GIU-W

Southwire Weatherproof While in-Use Covers meet the Extra Duty rating. It is made with high impact and UV proctection material suitable for long lasting for outdoor application. It is versatile and can be use for multiple applications to cover various devices. The cover is easily installed.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extra Duty Rated Cover for Wet and Damp Locations
  • Polycarbonate with UV protection provides durability
  • Easy to mount to electrical junction box
  • Lockable for 1/4" schakle padlock
  • Weatherproof Gasket already installed
  • Durable Material (PC with UV protection), High-Impact Construction

Specifications

UPC # 032886303937 032886303937

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;