RECESSED LV MEDIA PLATE DUPLEX RECEP p-DPBOSDUP DPBOSDUP

Southwire #: DPBOSDUP Model #: DPBOSDUP

Oversized Cut-In recessed media boxes are used on existing hollow walls when you need both GFCI protected power and low voltage cables pulled to one location. Various low voltage cables to be pulled for any media play.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The Oversized Box includes a 15 Amp receptacle or GFCI that is recessed back in in the box so power cords do not interfere with wall mounting the TV
  • Use the snap in clips to secure the box to the opening
  • Finished Trim on the Box makes for a clean wall install
  • ANGLE, RECESSED
  • UL, RoHS Compliant

Specifications

Model # DPBOSDUP DPBOSDUP
UPC # 785592111265 785592111265
Product Height 0.31 0.79 inch cm
Product Width 0.51 1.30 inch cm
Product Weight 0.86 0.39 lbs kg
Material Plastic Plastic
Standard Package 50 50
Bottom Knockouts (5) 1/2" (5) 1/2"
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;