Plenum Concrete Blank Cover W/ (3) 1/2" & (2) 3/4" KO's p-CBP-VT CBP-VT

Southwire #: CBP-VT Model #: CBP-VT

CONC BOX COVER 1/2" & 3/4" KO PLEN FLAT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting for easy installation and removal
  • UL, RoHS Compliant

Specifications

Model # CBP-VT CBP-VT
UPC # 785592984388 785592984388
Product Height 2.0 5.08 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.24 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;