OLD-WORK SWITCH BOX SUPPORTS W/ 2-1/2" LONG LEGS (EACH) p-SBS-L SBS-L

Southwire #: SBS-L Model #: SBS-L

LONG SWITCH BOX SUPPORT - PAIR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Available in two lengths for shallow or deep switch boxes
  • UL, CUL, RoHS Compliant

Specifications

Model # SBS-L SBS-L
UPC # 785592980076 785592980076
Product Height 0.02 0.05 inch cm
Product Width 2.88 7.32 inch cm
Product Weight 0.164 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;