Octagon Concrete Box Adapter Plate 2-3/4" Or 3-1/2" O.C. Holes

Southwire #: CBP-APO Model #: CBP-APO

CONCRETE BOX FIXTURE PLATE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting for easy installation and removal

Specifications

Stock # CBP-APO CBP-APO
Model # CBP-APO CBP-APO
UPC # 785592126047 785592126047
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.196 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;