5" Round Ceiling Blank Cover - Universal Fit p-CBCU CBCU

Southwire #: CBCU Model #: CBCU

5" RND BLNK CVR 3-1/2" OC WH 1/4" RAISED

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • White finished mounting screws included
  • Tapered, 1/4" outside edge seats firmly against the ceiling surface
  • UL, CUL, RoHS Compliant

Specifications

Model # CBCU CBCU
UPC # 785592723376 785592723376
Product Height 0.25 0.64 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.26 0.12 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Color White White
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;