5 GANG MULTI-GANG DEV EXTENDER

Southwire #: DEX-550

5 GANG MULTI-GANG DEV EXTENDER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # DEX-550 DEX-550
UPC # 785592122315 785592122315
Product Height 1.0 2.54 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 0.3 0.14 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;