4" SQ SPLT EXT RING 1-1/2" DP 1/2" KO p-53151-1/2SPL 53151-1/2SPL

Southwire #: 53151-1/2SPL Model #: 53151-1/2SPL

4" square extension rings are added to junction boxes to increase wiring capacity and provide access for additional conduit runs and electrical wire. Split design allows for greater flexibility. There is no need to disconnect wiring already in place when adding a ring. Also allows easier access to the back of the box when pulling wire.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1-1/2" Deep
  • Combination Phillips/slotted screw heads
  • UL listed

Specifications

UPC # 032886167171 032886167171
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;