1 Gang Device Protector Shield - Gangable p-WPPU WPPU

Southwire #: WPPU Model #: WPPU

WIRE PROTECTION COVER, 1 GANG FOR TOGGLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Uses existing device screw to install
  • Fits over/protects toggle, duplex, decor, and GFCI devices
  • Gangable design for multiple devices
  • Reusable
  • UL, CUL, RoHS Compliant

Specifications

Model # WPPU WPPU
UPC # 785592119957 785592119957
Product Height 0.81 2.06 inch cm
Product Width 2.1 5.33 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;