GROUND SCREW, COMBINATION HEAD SELF DRILLING/TAPPING, #10-32 X 3/8",100PK p-GSST GSST

Southwire #: GSST Model #: GSST

Green ground screws are used in electrical junction boxes to provide ground path

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Model # GSST GSST
UPC # 785592117328 785592117328
Product Height 0.62 1.57 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 0.025 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are these UL listed or anything similar? I'm concerned with NEC code Section 250.148(B) and Section 250.8. I don't think this is a "sheet metal screw" just because it has a drill head. It has 32 threads, like a machine screw. Just curious.

Asked by: K_cutt08
  • y_2026, m_3, d_31, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_GSST, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT