3/4"RGD CON COMP STL p-262 262

Southwire #: 262 Model #: 262

Featuring steel construction for lasting mechanical protection, Southwire’s Rigid Connectors bond Rigid or IMC conduit to electrical junction boxes or enclosures. The compression-type, threadless design is concrete-tight to protect against damaging elements. Available in trade sizes 1/2” to 2” for multiple applications; UL listed.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Compression type connector
  • Threadless
  • Concrete tight

Specifications

UPC # 751338122109 751338122109

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;