1" RGD CON COMP STL p-263 263

Southwire #: 263 Model #: 263

Featuring steel construction for lasting mechanical protection, Southwire’s Rigid Connectors bond Rigid or IMC conduit to electrical junction boxes or enclosures. The compression-type, threadless design is concrete-tight to protect against damaging elements. Available in trade sizes 1/2” to 2” for multiple applications; UL listed.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Compression type connector
  • Threadless
  • Concrete tight

Specifications

UPC # 751338122208 751338122208

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 161ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;