1/2" UL LISTED LIQUIDTIGHT CONDUIT 500 REEL p-6101RUL500 6101RUL500

Southwire #: 6101RUL500

1/2" UL LISTED LT CONDUIT 500 REEL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Crush and corrosion resistant steel core for lasting mechanical protection

  • Durable PVC jacket is oil, heat and sunlight resistant (UV)
  • Smooth interior for easy wire pull through
  • 3/8" thru 1-1/4" with continuous bonding strip

Specifications

UPC # 751338039667 751338039667

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;