SPEC: 48326

9-19 STR TINNED CU 3/C EPR CDR SOLONON JKT BLACK 1000V SIGNAL CABLE 1000 SPEC48326 45759401

Southwire #: 45759401

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s Railroad Signal cables 1000 Volt conform to requirements in AREMA Signal Manual Part 10.3.16 and are suited for use in air or non-plenum ducts.

Specifications

Cond. Size 9 AWG 9 AWG
Cond. Strands 19 19
Strand Class C C
Conductor Number 3 3
Diameter Over Conductor (in) (cm) 0.131 0.33 inch cm
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Jacket Color BK BK
Approx. OD (inches) (cm) 0.821 2.09 inch cm
Approx. Weight (lbs/1000') (kgs/km) 350 521 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.858 1.28 ohms/1000' ohms/km
Max Pull Tension (lbs) (kg) 105 47.63 lbs kg

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-73-532 Control, Thermocouple Extension, and Instrumentation Cables (applicable to sizes 20-9 AWG conductors)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:Stranded tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR)
  3. Separator:Silicone polymer
  4. Overall Jacket:Black, Thermoset, SOLONON® Low Smoke Zero Halogen (LSZH-TS)

Resources

There are no downloadable resources for this product.