For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.
• Pure copper
• Flexible to Wind and Vibration
• Durable and reliable support
• Mechanically rugged
• High Tensile Strength and Breaking Load
• RoHS/Proposition 65 Compliant
| Cond. Size | Cond. Strands | Strand Class | Conductor Number | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | |
| More Options |
4 AWG
4 AWG
|
7
7
|
A B
A B
|
1
1
|
0.232
0.59
|
129
192
|
0.262
0.39
|
1505
682.66
|
| More Options |
2 AWG
2 AWG
|
7
7
|
A B
A B
|
1
1
|
0.292
0.74
|
205
305
|
0.165
0.25
|
2360
1070.48
|
| More Options |
3/0 AWG
3/0 AWG
|
7
7
|
A AA
A AA
|
1
1
|
0.464
1.18
|
518
771
|
0.065
0.10
|
5812
2636.28
|
| More Options |
4/0 AWG
4/0 AWG
|
19
19
|
B
B
|
1
1
|
0.528
1.34
|
653
972
|
0.052
0.08
|
7479
3392.41
|
| More Options |
6 MILS
6 MILS
|
SOLID
SOLID
|
SOLID
SOLID
|
1
1
|
0.162
0.41
|
81
121
|
0.417
0.62
|
959
434.99
|
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.