For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.
• Pure copper
• Flexible to Wind and Vibration
• Durable and reliable support
• Mechanically rugged
• High Tensile Strength and Breaking Load
• RoHS/Proposition 65 Compliant
| Cond. Size | 3/0 AWG 3/0 AWG | |
| Cond. Strands | 7 7 | |
| Strand Class | A AA A AA | |
| Conductor Number | 1 1 | |
| Approx. OD (inches) (cm) | 0.464 1.18 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 518 771 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.065 0.10 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 5812 2636.28 | lbs kg |
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.