This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications.
Stock # | 57149901 57149901 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 168 168 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 271 403 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 115 115 | |
Allowable Ampacity at 90C | 130 130 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
DC Resistance at 25°C | 0.172 0.172 |